eo_logo
 
Product added to cart

 
Simple Magnifier Calculator

View All Technical Tools

Magnifying Power, MP:

Focal Length (mm): --     

Diopters (1/m): --     

Simple Magnifier Calculator
FL=250mmMP
Diopters=1000mmFL
MP Magnifying Power
FL Focal Length
Notes:
  • Please use the American standard for number formatting rather than the European standard (i.e. for "two and a half," enter "2.5" rather than "2,5").

Description

Relate user supplied magnifying power to focal length and diopters of a lens. Calculator assumes 250mm as the near point of the human eye, closest distance the eye can focus for comfortable vision, in order to determine basic parameters for finding the best lens for one's desired magnification.

Related Product Category: Optical Lenses

View All Now

Was this content useful to you?