Processing math: 100%
eo_logo
 
Product added to cart

 
SAG Calculator

View All Technical Tools

Radius of Curvature (mm): Diameter (mm):

Sag (mm): --     

Focal Length Calculator
SAG=|R|R2(D2)2D28R
R Radius of Curvature
D Diameter
  Paraxial approximation is good for D2<<R
Notes:
  • Please use the American standard for number formatting rather than the European standard (i.e. for "two and a half," enter "2.5" rather than "2,5").

Description

Determine the sag of a surface based on radius of curvature and diameter.

Related Product Category: Optical Lenses

View All Now

Was this content useful to you?