eo_logo
 
Product added to cart

Beamsplitters

Custom and
Volume Manufacturing

Learn More

Filter

Selecting the Right Beamsplitter

4:38

Beamsplitters are optical components used to split input light into two separate parts. Beamsplitters are common components in laser or illumination systems. Beamsplitters are also ideal for fluorescence applications, optical interferometry, or life science or semiconductor instrumentation. Light can be split by percentage of overall intensity, wavelength, or polarization state.

Edmund Optics offers plate, cube, pellicle, polka dot, or specialty prism Beamsplitters in a variety of anti-reflection coatings or substrates. Standard Beamsplitters, which split incident light by a specified ratio that is independent of wavelength or polarization state, are ideal for illumination subassemblies or as one way mirrors. Dichroic Beamsplitters, which split light by wavelength, are often used as laser beam combiners or as broadband hot or cold mirrors. Non-Polarizing Beamsplitters, ideal for laser beam manipulation, split light by overall intensity. Polarizing Beamsplitters, often used in photonics instrumentation, split light by polarization state. Edmund Optics’ anti-reflection coatings are designed for the Ultraviolet (UV), Visible, of Infrared (IR). Shop now!

×