Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.
I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?
Designed for modularity and flexibility, Edmund Optics' TECHSPEC Optical Cage System components are high precision alternatives to complex optical alignment systems.
A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.
What is the difference between Rowland circle and polychromator mounts for gratings?
Understanding Rowland circle and polychromator mounts for diffraction gratings is important for selecting the proper concave grating for your application.
Mounting flat mirrors by their edges in a kinematic mount imparts stress onto the mirror surface. This results in distortion and reduced quality of the reflected wavefront, which is especially noticeable when using high-quality mirrors. Stemmed mirrors, on the other hand, are mounted from a smaller diameter “stem” protruding from the back of the mirror, resulting in significantly reduced stress on the mirror surface, high stability, and cost reduction and can be used as a replacement for a more expensive and complex kinematic mount and a conventional mirror.
Free-space optical (FSO) communications wirelessly transmit data through the air using lasers. FSO promises to revolutionize broadband internet access.
TECHSPEC® C Series Fixed Focal Length Lenses from Edmund Optics
The TECHSPEC® C Series Fixed Focal Length Lenses are high-resolution FA lenses designed and manufactured by Edmund Optics for use in machine vision factory automation and inspection applications.
Please select your shipping country to view the most accurate inventory information, and to determine the correct Edmund Optics sales office for your order.