eo_logo
 
Product added to cart

USB Cables for Machine Vision Cameras

USB3 Cable Type A to Micro B

USB3 Cable Type A to Micro B

×
  • USB 2.0, 3.0, and 3.1 Options Available
  • USB Type-A to Type-B, Micro-B, Mini-B, or Type-C Connector Options Available
  • 2 – 20m Cable Lengths Available

USB Cables for Machine Vision Cameras are available in USB 2.0, 3.0, or 3.1 and various connector configurations including Type-A to either a Type-B, Micro-B, Mini-B, or Type-C Connector. These cables come in a variety of cable lengths ranging from 2 – 20m. A majority of the cables offer thumbscrew locking capabilities on one or both ends of the cable for secure connectivity. USB Cables for Machine Vision Cameras are highly versatile and ideal for use in a wide range of industries and applications such as industrial automation and medical imaging. USB to Serial Converters are also available for applications requiring RS232 communication.

Products

 Title   Compare   Stock Number   Price  Buy
Type-A to Micro-B, USB 3.0 Locking Cable, 2m
AVT Type-A to Micro-B, USB 3.0 Locking Cable, 3m
Pixelink Type-A to Micro-B, USB 3.0 Locking Cable, 3m
Type-A to Micro-B, USB 3.1 Locking Cable, 3m
Type-A to Micro-B, USB 3.1 Locking Cable, 5m
Type-A to Micro-B, USB 3.0 Locking Cable, 5m
Type-A to Micro-B, USB 3.0 Cable, 8m
Type-A to Micro-B, USB 3.0 Locking Cable, 8m
Type-A to Micro-B, USB 3.0 Locking Cable, 10m
Type-A to Micro-B, USB 3.0 Locking Cable, 20m
Type-A to Micro-B, USB 3.0 Double Locking Cable, 20m
Type-A to Type-B, USB 3.0 Locking Cable, 10m
Type-A to Type-C, USB 3.1 Locking Cable, 3m
Type-A to Type-C, USB 3.1 Locking Cable, 5m
Type-A to Micro D-Sub , USB 2.0 Locking Cable with Trigger, 5m
USB to Serial Converter Cable with M8 Female Plug
USB to Serial Converter Cable with 6-pin Mini-Din Female Plug
USB/Serial Cable with Integrated USB Converter

Related Products