eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Draconis® Nd:YAG Laser Line Beam Expanders

TECHSPEC® Draconis™ Nd:YAG Laser Line Beam Expanders

TECHSPEC® Draconis™ Nd:YAG Laser Line Beam Expanders

×
  • AR Coated for Nd:YAG Laser Wavelengths: 532nm and 1064nm
  • Fixed Magnifications Available from 3X to 10X
  • Divergence Adjustable through Non-Rotating Optical Design for Reduced Beam Wander

TECHSPEC® Draconis® Nd:YAG Laser Line Beam Expanders feature high performance optical designs that have been optimized and tested for Nd:YAG laser wavelengths. These beam expanders offer diffraction-limited performance over large input beam diameters and wide acceptance angles, eliminating the need for critical alignment. Mechanical adjustment through a sliding optical design corrects errors in divergence or collimation. Due to the lack of ghost images focusing on internal surfaces, these beam expanders ensure compatibility with high power lasers. TECHSPEC Draconis Nd:YAG Laser Line Beam Expanders’ C and T input/output mounting threads are compatible with Edmund Optics’ line of threaded mounting components, or mounting can be achieved using an optional mounting clamp. Laser Beam Expanders are ideal for any Nd:YAG application including laser cutting, welding, or marking.

TECHSPEC Draconis® Broadband Beam Expanders are also available For more cost sensitive applications, Edmund Optics also offers TECHSPEC Scorpii® Nd:YAG Beam Expanders. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.
532nm versions are compatible with popular 530nm laser applications, and 1064nm versions are ideal for use with laser applications at 1060nm, 1070nm, and 1075nm.

Fixed Laser Beam Expanders

Common Specifications

Housing Diameter (mm):
46
Angle of Incidence (°):
0
Exit Aperture (mm):
33
Focus Range:
1.5m - ∞
Substrate:
Fused Silica (Corning 7980)
Divergence Adjustment:
Non-Rotating Optics
Mounting Threads:
Input: Male C-Thread (1” x 32 TPI)
Output: Male T2-Thread (M42 x 0.75)

Products

DWL (nm)  Expansion Power   Wavelength Range (nm)   Entrance Aperture (mm)   Exit Aperture (mm)   Substrate   Compare   Stock Number   Price  Buy
532 3X 510 - 555 11 33 Fused Silica
532 5X 510 - 555 10 33 Fused Silica
532 10X 510 - 555 8 33 Fused Silica
1064 3X 1030 - 1100 11 33 Fused Silica
1064 5X 1030 - 1100 10 33 Fused Silica
1064 10X 1030 - 1100 8 33 Fused Silica

Accessories

Title CompareStock Number  Price Buy
M30 x 1.0 Male to C-Mount Female Step-Down Adapter #36-302 €44,00   Request Quote
  • 3-4 days
    ×
4-Axis Mount for M27x1 #15-473 €910,00   Request Quote
  • 3-4 days
    ×
M27 x 1.0 to C-Mount Adapter, 32mm Flange #14-668 €44,00   Request Quote
  • 3-4 days
    ×
M43 Male to M42 Female Step-Down Adapter #59-137 €44,00   Request Quote
  • 3-4 days
    ×
Mounting Clamp, English #59-475 €110,00   Request Quote
  • 3-4 days
    ×
Mounting Clamp, Metric #59-476 €110,00   Request Quote
  • 3-4 days
    ×