eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

UCf Objective Kits

×
  • Compact Finite Conjugate Objectives
  • Mount Directly to a C-Mount Camera
  • Near Diffraction Limited performance

Common Specifications

Manufacturer:
Edmund Optics
Maximum Diameter (mm):
29
Wavelength Range (nm):
400 - 700
Field Number (mm):
17.6
Maximum Sensor Format:
1.1"
Mounting Threads:
C-Mount
Operating Temperature (°C):
+10 to +40

Products

 Title   Compare   Stock Number   Price  Buy
4X, 0.10 NA, UCf 8mm Kit
15X, 0.10 NA, UCf 10mm Kit
20X, 0.10 NA, UCf 10mm Kit

Product Details

TECHSPEC® UCF Objective Series are EO’s smallest objective and are nearly the smallest available in the market in their class of working distance, magnification, and resolution. Available at 2X, 4X, 5X, 10X, 15X, and 20X magnifications. The shortest objective length is 10.8mm for 2X magnification, while the longest objective length will be roughly 180mm for 20X magnification. These objectives are finite conjugate by design, but achieve similar imaging performance of infinity corrected objectives and do not require a secondary tube lens to generate an image on the sensor.

Note: Each kit contains one TECHSPEC® UCf objective and one extension tube of the requested magnification. Together they achieve the stated magnification of the kit and can be used separately if desired.