eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

In-Line Illumination Cube Beamsplitters

×
  • Significantly Reduces Glare and Interference
  • 30/70 Reflection/Transmission Ratio
  • Ideal for In-Line Illumination
  • Cube Beamsplitters Also Available

TECHSPEC® In-Line Illumination Cube Beamsplitters are specialized versions of TECHSPEC® Cube Beamsplitters that include a proprietary surface treatment on one surface. This feature reduces glare, interference artifacts, and improves image contrast. Output is partially polarized, making TECHSPEC® In-Line Illumination Cube Beamsplitters suitable for illumination, specifically in applications sensitive to ghost reflections, and other applications where polarization is not a concern. TECHSPEC® In-Line Illumination Cube Beamsplitters feature an interference coating applied to the hypotenuse of one of the prisms to provide the designated reflection/transmission ratio. Absorption loss to the coating is minimal.

Note: If polarization sensitivity is critical to your application, we recommend using TECHSPEC® Polarizing Beamsplitters or TECHSPEC® Non-Polarizing Beamsplitters.

Common Specifications

Note:
Absorptive Surface Treatment on Blackened Face
Bevel:
Protective bevel as needed
Clear Aperture (%):
>90
Construction:
Cube
Beam Deviation (arcmin):
≤3
Coating:
λ/4 MgF2 @ 550nm on Faces Multilayer Dielectric on Hypotenuse
Reflection/Transmission Ratio (R/T):
30/70
Substrate:
Surface Quality:
60-40
Wavelength Range (nm):
400 - 700
Absolute Transmission (%):
70±5 @550nm
Average Transmission (%):
70 ±10 from 400-700nm
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Products

 Dimensions (mm)   Wavelength Range (nm)   Reflection/Transmission Ratio (R/T)   Compare   Stock Number   Price  Buy
10.0 x 10.0 x 10.0 400 - 700 30/70
15.0 x 15.0 x 15.0 400 - 700 30/70

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.