Product added to cart
Understanding Spatial Filters
Edmund Optics Inc.

Understanding Spatial Filters

Understanding Spatial Filters

Spatial filters are designed for use with lasers to "clean up" the beam. Oftentimes, a laser system does not produce a beam with a smooth intensity profile. In order to produce a clean Gaussian beam, a spatial filter is used to remove the unwanted multiple-order energy peaks and pass only the central maximum of the diffraction pattern (Figure 1). In addition, when a laser beam passes through an optical path, dust in the air or on optical components can disrupt the beam and create scattered light. This scattered light can leave unwanted ring patterns in the beam profile. The spatial filter removes this additional spatial noise from the system.

Line art depiction of figure 1
Figure 1: Basic layout of a spatial filter

The spatial filter assembly consists of a microscope objective, a pinhole aperture, and a positioning mechanism. This is comparable to the first lens of a Keplerian telescope design with the microscope objective serving as the first lens, and a positioning mechanism used to place the aperture at the point of focus. This setup is often paired with a collimating lens and used as a beam expander (Figure 2).

Line art depiction of figure 2
Figure 2:Keplerian beam expander design incorporating a spatial filter

The difficult part of constructing a spatial filter is deciding what size pinhole is sufficient to block enough light to clean the beam while staying above the point at which the laser beam starts to diffract. Equation 1 shows the percentage of power (p) transmitted through a spatial filter with a pinhole diameter of D, using a microscope objective with a focal length of f.

(1)$$ p(D,f)=1 - \exp \left[- \frac1 2 \left( πw_0D \over λf \right) ^2 \right] $$

λ = wavelength of laser (microns)
f = focal length of objective lens (mm)
w0 = laser beam waist (mm)

This equation can be used to find the optimal pinhole size for differing microscope objectives. A good rule of thumb is that approximately 99.3% of power is transmitted when:

(2)$$ D= \frac{λf}{w_0 } $$

The diameter found using Equation 2 is commonly accepted as the optimal size for a spatial filter. A problem often occurs, especially in more cost-sensitive applications, in which precision pinholes are not offered at the specific diameter determined using Equation 2. The solution for this is balancing the important aspects within the system application. By decreasing the pinhole size, you are almost always going to reach the diffraction limit, causing your beam to scatter in all directions and accomplishing the opposite of the spatial filter’s goal. However, when increasing the pinhole size, you are allowing more light to pass through, thus more stray light will negatively affect performance as well. In the majority of scenarios, increasing the pinhole size will be better for the system overall.

Spatial Filters at Edmund Optics

Spatial Filter Movement

  • X-Y Adjustable
  • Pre-Mounted on a Gimbal Tilt-Table
  • Open-Style Design

Microscope Objectives

  • Tailored for Laser Applications
  • Infinity-Corrected Objectives with Long Working Distances
  • Reflective, Actively-Aligned Designs Available

Pinholes and Slits

  • Variety of Different Pinhole Sizes and Types
  • Acktar Blackened Pinholes to Minimize Unwanted Stray Light
  • High-Power Apertures Ideal for Spatial Filtering

Additional Resources

Was this content useful to you?