Leave a message
Custom and volume optical manufacturing with the expertise to guide you:
In order to provide more accurate inventory information, please select your shipping country:
Versatile tripod features 180° tilt ball head, ¼-20 mount, 360° column rotation, 1.77" max. column extension, two-section legs, 9.45" max. height, 8.27" folded length, 2.7 lbs load capacity. Weighs 0.73 lbs.