eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Rotation Kinematic Mounts

25/25.4mm Diameter Rotation Kinematic Mount, 2-Screws, #36-635

25/25.4mm Diameter Rotation Kinematic Mount, 2-Screws, #36-635 25/25.4mm Diameter Rotation Kinematic Mount, 3-Screws, #36-636 12.5/12.7mm Diameter Rotation Kinematic Mount, 2-Screws, #36-637 12.5/12.7mm Diameter Rotation Kinematic Mount, 3-Screws, #36-638
×
  • 360° Continuous Optic Rotation
  • 25.4mm Centerline Height
  • 5° Graduations

TECHSPEC® Rotation Kinematic Mounts provide precision control when positioning an optical element. These mounts utilize 100 TPI adjustment screws to offer precise motion control with a tip/tilt range of ±5 arcmin. Continuous 360° optic rotation is achieved through a custom designed optic cell and Teflon ring subassembly. TECHSPEC® Rotation Kinematic Mounts employ retainer ring mounting for evenly distributed pressure on the optics circumference. Available for 25.4mm and 12.7mm diameter optics, these components provide a convenient method for cylinder lens or polarizer optic mounting.

Common Specifications

Type of Optics:
Circular
Construction:
Aluminum plates, stainless steel screws, and brass thread bushings
Fine Tilt Angle (°):
±5
Fine Tip Angle (°):
±5
Sensitivity per 1° Knob Rotation (arcsec):
4
Adjustment Screw Pitch (mm):
0.25
Min. Thickness of Compatible Optics (mm):
1.8
Angle Tolerance (°):
0.4 per 0.25mm turn
Pointing Stability (μrad):
1.3
Compatible Post:
M4 x 0.7, 8-32
Thermal Stability (μrad):
<5

Products

 Size of Compatible Optics (mm)   Number of Adjustment Screws   Compare   Stock Number   Price  Buy
12.5 - 12.7 2
25.0 - 25.4 2
12.5 - 12.7 3
25.0 - 25.4 3

Related Products