eo_logo
 
Product added to cart

Pixelink® USB 3.0 Autofocus Liquid Lens Cameras

×
  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
  • Easy to Use USB 3.0 Interface

Pixelink® USB 3.0 Autofocus Liquid Lens Cameras provide the ability to seamlessly integrate and control liquid lenses. By enabling the liquid lens to be directly connected to the camera, it allows for the camera to drive and control the liquid lens without the need of a separate driver to achieve fast, continuous focus control. This simple autofocus system makes these cameras ideal for high speed applications such as bar code reading, inspection, and biomedical applications. Pixelink® USB 3.0 Autofocus Liquid Lens Cameras are compatible with our TECHSPEC® Liquid Lens Cx Series Fixed Focal Length Lenses, which combine high resolution image performance with built-in liquid lens integration.

To get started, choose a camera and find the appropriate Cx Lens Liquid Lens options listed under the Accessories section. These lenses are available in 12mm, 16mm, 25mm, 35mm, and 50mm focal lengths and are ready to mount to the Pixelink® USB 3.0 Autofocus Liquid Lens Cameras.

Note: Imaging lens with liquid lens sold separately. Choose one from Liquid Lens Cx Series Fixed Focal Length Lenses.

Common Specifications

Manufacturer:
Pixelink
Camera Family:
PL-D
Housing:
Full
Image Buffer:
Not Specified
Type of Sensor:
Progressive Scan CMOS
Machine Vision Standard:
USB3 Vision v1.0
Power Consumption (W):
Not Specified
Video Output:
USB 3.0
Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
GPIO Connector Type:
8-pin Hirose (HR25)
Mounting Threads:
¼-20 with Tripod Mount Adapter #34-949
Mount:
C-Mount
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Monochrome Camera
Similar Cameras
×
PL-D721-AF-ED 1/2" 1.30 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D753CU-AF-ED 2/3" 3.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
PL-D753MU-AF-ED 2/3" 3.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera PL-D721-AF-ED 1/2" 1.30 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera PL-D722-AF-ED 2/3" 2.30 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D722-AF-ED 2/3" 2.30 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
PL-D732-AF-ED 2/3" 2.20 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D732-AF-ED 2/3" 2.20 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
PL-D755-AF-ED 2/3" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D755-AF-ED 2/3" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
PL-D7620MU-AFE 1" 20.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D7620CU-AFE 1" 20.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D7718CU-AFE 1/2.3" 18.00 USB 3.0, Micro-B with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
PL-D775-AF-ED 1/2.5" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount
Color Camera
Similar Cameras
×
PL-D775-AF-ED 1/2.5" 5.00 USB 3.0, Micro-B with Screw Locks C-Mount

Accessories

Title CompareStock Number  Price Buy
Pixelink SDK Version 4 #58-179 €625,00   Request Quote
  • 3-4 days
    ×
Type-A to Micro-B, USB 3.0 Locking Cable, 2m #89-403 €62,00   Request Quote
  • 3-4 days
    ×
Pixelink Type-A to Micro-B, USB 3.0 Locking Cable, 3m #89-404 €72,00   Request Quote
  • 3-4 days
    ×
12mm, f/6, Liquid Lens Cx Series Fixed Focal Length Lens #33-632 €360,00   Request Quote
  • In Stock
    ×
16mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens #33-646 €360,00   Request Quote
  • In Stock
    ×
25mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens #33-661 €360,00   Request Quote
  • Contact Us
    ×
35mm, f/7, Liquid Lens Cx Series Fixed Focal Length Lens #33-677 €360,00   Request Quote
  • In Stock
    ×
35mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens #33-676 €380,00   Request Quote
  • In Stock
    ×
50mm, f/7, Liquid Lens Cx Series Fixed Focal Length Lens #33-687 €445,00   Request Quote
  • In Stock
    ×
PL-D Straight ¼-20 Mount #26-179 €78,00   Request Quote
  • 3-4 days
    ×
PL-D Right-angled ¼-20 Mount #26-178 €78,00   Request Quote
  • 3-4 days
    ×