eo_logo
 
Product added to cart

Optical Cast Plastic Color Filters

×
  • Resistant to All Types of Chemicals and Solvents (Acetone, Acids, Alkali and Alcohols)
  • Excellent Thermal Resistance
  • Easily Drilled with High Speed Carbide Bits for Mounting

Optical Cast Plastic Color Filters have excellent thermal resistance. Traditionally, the limitations of plastic materials have made them unsuitable for demanding optical applications. However, advancement in plastic technology has produced filters with properties that can satisfy a variety of optical and environmental needs—and at half the weight of glass. Optical Cast Plastic Color Filters are ideal for use as environmental displays and filters. These filters, with their Thermoset ADC substrate, are also available in custom sizes, shapes, colors, and styles for qualified high volume OEM applications. 

Common Specifications

Thickness (mm):
1.50
Dimensional Tolerance (mm):
±0.3
Substrate:
Thermoset ADC (CR-39®)
Coating:
Uncoated
Index of Refraction (nd):
1.501
Transmission (%):
>20
Abbe Number (vd):
57.00
Density (g/cm3):
1.320 at 25°
Operating Temperature (°C):
100 Continuous, 130 for 1 Hour

Products

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.