eo_logo
 
Product added to cart

OD 2.0 Longpass Filters

OD 2.0 Longpass Filters

×

OD 2.0 Longpass Filters are cost-effective filters with cut-on wavelengths ranging from 400 to 950nm. These longpass filters provide ≥85% transmission across a transmission band that extends out to 1600nm while providing OD 2.0 blocking across their rejection band. The back surface of each filter is coated with an antireflection (AR) coating, increasing the overall efficiency of the filter. OD 2.0 Longpass Filters can be combined with OD 2.0 Shortpass Filters to create custom bandpass filters to meet application requirements in the visible or near-infrared. These longpass filters are ideal for use in fluorescence applications or separating spectral orders, with the 6 x 6mm sized filters suitable for integration into optical instrumentation requiring cost-effective, lightweight filters.

Common Specifications

Thickness (mm):
2.00 ±0.10
Clear Aperture (%):
90
Physical Durability:
MIL-C-48497A, Section 3.4.1
Angle of Incidence (°):
0
Optical Density OD (Average):
≥2.0
Substrate:
Coating:
Hard Coated
Surface Quality:
60-40
Transmission (%):
≥85
Environmental Durability:
MIL-STD-810F, Section 507.4

Products

 Dimensions (mm)  Dia. (mm)  Cut-On Wavelength (nm)   Thickness (mm)   Rejection Wavelength (nm)   Transmission Wavelength (nm)   Compare   Stock Number   Price  Buy
6.00 x 6.00 - 400.00 2.00 200 - 375 425 - 1600
6.00 x 6.00 - 450.00 2.00 200 - 425 475 - 1600
6.00 x 6.00 - 500.00 2.00 200 - 475 525 - 1600
6.00 x 6.00 - 550.00 2.00 400 - 525 575 - 1600
6.00 x 6.00 - 600.00 2.00 400 - 575 625 - 1600
6.00 x 6.00 - 650.00 2.00 400 - 615 675 - 1600
6.00 x 6.00 - 700.00 2.00 400 - 665 730 - 1600
6.00 x 6.00 - 750.00 2.00 500 - 715 780 - 1600
6.00 x 6.00 - 800.00 2.00 500 - 765 840 - 1600
6.00 x 6.00 - 850.00 2.00 600 - 810 890 - 1600
6.00 x 6.00 - 900.00 2.00 600 - 860 940 - 1600
6.00 x 6.00 - 950.00 2.00 700 - 900 990 - 1600
- 12.50 400.00 2.00 200 - 375 425 - 1600
- 12.50 450.00 2.00 200 - 425 475 - 1600
- 12.50 500.00 2.00 200 - 475 525 - 1600
- 12.50 550.00 2.00 400 - 525 575 - 1600
- 12.50 600.00 2.00 400 - 575 625 - 1600
- 12.50 650.00 2.00 400 - 615 675 - 1600
- 12.50 700.00 2.00 400 - 665 730 - 1600
- 12.50 750.00 2.00 500 - 715 780 - 1600
- 12.50 800.00 2.00 500 - 765 840 - 1600
- 12.50 850.00 2.00 600 - 810 890 - 1600
- 12.50 900.00 2.00 600 - 860 940 - 1600
- 12.50 950.00 2.00 700 - 900 990 - 1600
- 25.00 400.00 2.00 200 - 375 425 - 1600
- 25.00 450.00 2.00 200 - 425 475 - 1600
- 25.00 500.00 2.00 200 - 475 525 - 1600
- 25.00 550.00 2.00 400 - 525 575 - 1600
- 25.00 600.00 2.00 400 - 575 625 - 1600
- 25.00 650.00 2.00 400 - 615 675 - 1600
- 25.00 700.00 2.00 400 - 665 730 - 1600
- 25.00 750.00 2.00 500 - 715 780 - 1600
- 25.00 800.00 2.00 500 - 765 840 - 1600
- 25.00 850.00 2.00 600 - 810 890 - 1600
- 25.00 900.00 2.00 600 - 860 940 - 1600
- 25.00 950.00 2.00 700 - 900 990 - 1600

Technical Information