TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Laser Line Non-Polarizing Cube Beamsplitters
Laser Line Non-Polarizing Cube Beamsplitters
×
<3% Transmission Difference for S and P Polarization States
AR Coated <0.25% on Entrance and Exit Faces
Nd:YAG and HeNe Options
TECHSPEC® Laser Line Non-Polarizing Cube Beamsplitters offer users the ability to split light evenly into orthogonal paths regardless of the incoming polarization state. These cubes are designed with a metallic-dielectric hybrid coating that yields less than a 3% difference in transmission for S-polarized and P-polarized light. These cubes are compatible with common Nd:YAG and HeNe lasers and are available with three beamsplitter coating options at 1064nm, 632nm, and 532nm. Efficiency is enhanced with AR coatings on the entrance and exit faces featuring <0.25% reflection per surface. TECHSPEC® Laser Line Non-Polarizing Cube Beamsplitters will displace a beam by less than 2 arcmin, making them easy to integrate into alignment sensitive applications.