eo_logo
 
Product added to cart

JAI GO-X Cameras

×
  • Up to 12.3 MP Resolution
  • USB and GigE Versions Available
  • Longest Industry Warranty (6 Years)

JAI® Go-X Series Cameras are designed to be compact, industrial grade, reliable cameras with excellent image quality. Featuring industrial grade shock and vibration ratings (80G/10G) as well as excellent thermal dissipation, these cameras are ideal for factory floors and assembly lines. Designed with a variety of capabilities, these cameras are capable of region-of-interest (ROI), blemish compensation with shading correction, and 8, 10, and 12-bit output. JAI® Go-X Series Cameras are available in resolutions ranging from 2.3 to 12.3MP with both USB or Gigabit Ethernet (GigE) outputs. Downloadable software is available for both GigE and USB options.

Common Specifications

Manufacturer:
JAI
Camera Family:
Go-X
Dimensions (mm):
29 x 29 x 51.5
Weight (g):
65
Housing:
Full
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Pixel Size, H x V (μm):
3.45 x 3.45
Pixel Depth:
8/10/12 bit
Power Supply:
Power Supply Required and Sold Separately:
USA: #29-171
Europe: #29-171
Japan: #29-171
Korea: Not Available
China: Not Available
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose
Mount:
C-Mount
Operating Temperature (°C):
-5 to +45
Storage Temperature (°C):
-25 to +60

Products