eo_logo
 
Product added to cart

ISP Optics Germanium (Ge) Meniscus Lenses

See More by ISP Optics
×
  • Positive Meniscus Lens Designs
  • Minimize Spherical Aberration and Reduce Spot Sizes
  • Wavelength Range of 2 - 16μm
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
  • Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted.  Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.

ISP Optics Germanium (Ge) Meniscus Lenses are convex-concave lenses designed to minimize spherical aberration and reduce spot sizes. Germanium provides even transmission through the mid-wave infrared (MWIR) and long-wave infrared (LWIR) spectra, making it ideal for applications including thermal imaging, remote sensing, and infrared spectroscopy. Due to thermal runaway, or the decrease in transmission as temperature increases, germanium optics should be used at temperatures below 100°C. ISP Optics Germanium (Ge) Meniscus Lenses are available with focal lengths ranging from 13 to 150mm in standard imperial sizes for easy integration into benchtop systems.

Common Specifications

Centering (arcmin):
<3
Clear Aperture (%):
90
Substrate:
Coating:
Uncoated
Wavelength Range (nm):
2000 - 14000
Focal Length Tolerance (%):
±2
Surface Quality:
60-40
Irregularity (P-V) @ 10.6μm:
λ/20

Products

Dia. (mm) EFL (mm) BFL (mm)  Coating   Model Number   Compare   Stock Number   Price  Buy
12.70 13.00 - Uncoated GE-PM-12-12
12.70 50.00 - Uncoated GE-PM-12-50
25.40 25.00 - Uncoated GE-PM-25-25
25.40 38.00 - Uncoated GE-PM-25-38
25.40 50.00 - Uncoated GE-PM-25-50
25.40 63.50 - Uncoated GE-PM-25-63
25.40 100.00 - Uncoated GE-PM-25-100
25.40 127.00 - Uncoated GE-PM-25-127
38.10 63.50 - Uncoated GE-PM-38-63
38.10 75.00 - Uncoated GE-PM-38-76
38.10 100.00 - Uncoated GE-PM-38-100
38.10 200.00 - Uncoated GE-PM-38-200
50.80 50.00 - Uncoated GE-PM-50-50
50.80 63.00 - Uncoated GE-PM-50-63
50.80 100.00 - Uncoated GE-PM-50-100
50.80 150.00 - Uncoated GE-PM-50-150

Related Products