eo_logo
 
Product added to cart

ISP Optics Infrared (IR) Diffusers

See More by ISP Optics

Infrared (IR) Diffusers

×

ISP Optics Infrared (IR) Diffusers are useful for creating even intensity distribution of broadband IR light sources. These ground diffusers are polished on one side and sandblasted on the other side to produce a rough surface that will scatter light. These diffusers are available with either calcium fluoride (CaF2) or Zinc Selenide (ZnSe) substrates. The CaF2 substrate has a transmission range from 0.3 to 8.0 microns and the ZnSe substrate has transmission range from 0.6 to 12.0 microns. ISP Optics Infrared (IR) Diffusers are ideal for a variety of applications including FTIR systems, laser calibration systems, and illuminator diffusion.

Common Specifications

Note:
Fine Grind first surface with a roughness (Ra) of ∼0.75 microns
Edges:
Ground Edges
Thickness (mm):
3.00 ±0.13
Coating:
Uncoated

Products

Dia. (mm)  Thickness (mm)   Wavelength Range (nm)   Substrate   Model Number   Compare   Stock Number   Price  Buy
25.40 3.00 600 - 12000 Zinc Selenide (ZnSe) DIF2-IR-25-3
25.40 3.00 300 - 8000 Calcium Fluoride (CaF2) DIF-IR-25-3
38.10 3.00 300 - 8000 Calcium Fluoride (CaF2) DIF-IR-38-3

Technical Information

Related Products