eo_logo
 
Product added to cart

InfiniProbe™ Microscopes

See More by Infinity Photo-Optical Company
×
  • Available in Standard and Right Angle Versions
  • Focuses From Infinity to 32, 28, and 18mm Respectively
  • Max. Sensor Format 2/3"
  • Magnification From 2.5X to 8.0X
  • Direct Video C-Mount Coupling

The InfiniProbe™ Video Microscope series provides the advantages of a continuously focusable microscope in a compact design. Using the Dynamic Focusing System (DFS), the InfiniProbe™ is capable of focusing from infinity down to its specified minimum working distance. Detail and resolution grow as the magnification continuously increases. Entire objects can be hand-held and rotated while, at the same time, remaining completely in focus. Then, a specific detail may be zeroed in at truly microscopic magnifications. To increase the versatility of the InfiniProbe™ series, three models with magnifications of 2.5X, 3.2X, and 8X are offered. All magnification ranges are also offered in Right Angle versions. In addition to the three available magnification ranges, Infinity has created a 2X doubler tube (#39-686) that when combined with the InfiniProbe™, will increase the magnification to twice it’s stated value. InfiniProbe™ can be used with all C-mount and CS-mount video cameras.

Common Specifications

Maximum Sensor Format:
2/3"
Mount:
C-Mount

Products

 Title   Compare   Stock Number   Price  Buy
InfiniProbe S-25 Video Microscope (0-2.5X)
InfiniProbe S-32 Video Microscope (0-3.2X)
InfiniProbe S-80 Video Microscope (0-8.0X)
InfiniProbe S-25 Right Angle Video Microscope (0-2.5X)
InfiniProbe S-32 Right Angle Video Microscope (0-3.2X)
InfiniProbe S-80 Right Angle Video Microscope (0-8.0X)

Technical Information

Accessories

Title CompareStock Number  Price Buy
2X DL Tube for Infinity Lenses #39-686 €255,00   Request Quote
  • 3-4 days
    ×
LDL Doubler Tube (2X, Lock, Rotate) #57-714 €360,00   Request Quote
  • Contact Us
    ×
Small Mounting Clamp #16-144 €110,00   Request Quote
  • In Stock
    ×