eo_logo
 
Product added to cart

Imaging System Bases

#12-637: Universal Breadboard Adapter for ¾

#12-637: Universal Breadboard Adapter for ¾" Posts

#12-637: Universal Breadboard Adapter for ¾ Circular Base, #39-345 Large Workstation Platform, #39-346 Small Platform Base, #53-009
×

Imaging System Bases are designed to construct imaging systems utilizing our 0.75" (19.05mm) diameter, 16 TPI mounting posts. The Large Workstation Platform and Small Platform Base feature sorbothane feet to minimize vibration. The Circular Base is weighted for added stability. The Universal Breadboard Adapter for ¾” Posts features slots that allow for mounting to both metric and English optical tables and breadboards. Imaging System Bases are available for a variety of system mounting and construction needs.

Common Specifications

Construction:
Anodized Aluminum

Products

 Title   Compare   Stock Number   Price  Buy
Universal Breadboard Adapter for ¾" Posts
Small Platform Base
Large Workstation Platform

Technical Information

Accessories

Title CompareStock Number  Price Buy
Replacement Glass Stage for #85-347 #43-727 Clearance €12,00   Request Quote
  • 3-4 days
    ×

Related Products