TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
IBS Laser Line Mirrors
×
IBS Mirror Coatings for Low Loss and High Reflectivity
Certified High Laser Damage Threshold at DWL up to 15 J/cm2 @ 1064nm
Superpolished Substrates Available with Parts per Million Level Scattering Performance
Additional Sizes Coming Soon
Can't find what you need?
From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
TECHSPEC® IBS Laser Line Mirrors are coated using ion beam sputtering (IBS) technology. These laser mirrors are designed for extremely demanding laser applications that require the highest reflection at their design wavelength. The Ion Beam Sputtered coating causes these mirrors to have lower surface roughness than competing coating technologies, resulting in less scatter. TECHSPEC® IBS Laser Line Mirrors feature high environmental stability due to dense coating films. Environmental factors such as temperature and humididty cause negligible performance degradation.
Please contact us if your application requires an IBS Laser Line Mirror with custom dimensions or a custom IBS mirror coating.