eo_logo
 
Product added to cart

High-Energy Picosecond and Femtosecond Ultrafast Mirrors

High-Energy Picosecond and Femtosecond Ultrafast Mirrors

×

High-Energy Picosecond and Femtosecond Ultrafast Mirrors feature industry-leading measured laser induced damage thresholds (LIDT) and high reflectance for both S and P polarizations. The multilayer dielectric coatings are designed for minimal group delay dispersion (GDD), high reflectance, and high laser damage thresholds, making these mirrors ideal for beam transport of high-energy picosecond and femtosecond ultrafast pulses.

Note: Please contact us for custom wavelengths, angles, and sizes.

Common Specifications

Back Surface:
Commercial Polish
Coating Type:
Dielectric
Angle of Incidence (°):
45
Substrate:
Fused Silica (Corning 7980)

Products

 Wavelength Range (nm)  Dia. (mm)  Thickness (mm)  AOI (°)  Compare   Stock Number   Price  Buy
241 - 271 12.70 6.35 45
241 - 271 25.40 6.35 45
320 - 370 12.70 6.35 45
320 - 370 25.40 6.35 45
320 - 370 50.80 9.52 45
500 - 530 25.40 6.35 45
1000 - 1100 25.40 12.70 45

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.