eo_logo
 
Product added to cart

ISP Optics Gallium Arsenide (GaAs) Windows

See More by ISP Optics

Gallium Arsenide (GaAs) Windows

×
  • Broad Transmission Range from 1 - 16μm
  • Tough, Durable Infrared Material
  • Water Insoluble and Chemically Stable

ISP Optics Gallium Arsenide (GaAs) Windows transmit infrared light from 1 - 16μm and are opaque in the visible spectrum. Gallium arsenide is a tough, durable material with a Knoop hardness of 750, allowing for its use as a protective window in laser material processing applications where dust, metallic, or abrasive particle debris is expected. ISP Optics Gallium Arsenide (GaAs) Windows are ideal for thermal imaging, forward looking infrared (FLIR), or CO2­ laser applications requiring durable optics. Gallium arsenide is insoluble in water and chemically stable except against strong acids.

Note: Gallium arsenide is a hazardous material and should be handled with gloves.

Common Specifications

Bevel:
Protective as needed
Clear Aperture (%):
85
Thickness (mm):
1.00 ±0.13
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
750
Parallelism (arcmin):
<3
Poisson's Ratio:
0.31
Young's Modulus (GPa):
85
Coating:
Uncoated
Surface Flatness (P-V):
λ/10 @ 10.6μm
Surface Quality:
60-40
Wavelength Range (nm):
1000 - 16000
Density (g/cm3):
5.32

Products

Dia. (mm)  Thickness (mm)   Coating   Compare   Stock Number   Price  Buy
12.70 1.00 Uncoated
25.40 1.00 Uncoated

Technical Information

Related Products