eo_logo
 
Product added to cart

Fiber Optic Image Conduits

×
  • Fused Glass Optical Fiber Rods with Ground and Polished Faces
  • Coherent Arrangement of Fibers Relays Images
  • Rigid Rods Bend Under Heat to Almost Any Orientation

Fiber Optic Image Conduits transmit images from one polished face to the other and can be used straight or bent to fit space requirements without loss of light transmission. These conduits are fused glass optical fiber rods with ground and polished faces. These Fiber Optic Image Conduits can be bent by heating evenly over a Bunsen burner or in a glass oven while applying pressure and are ideal for fiber optic imaging. Fiber Optic Image Conduits’ coherent arrangement of fibers relays images. The conduits are available in standard or high resolution, in a variety of different lengths. 

Common Specifications

Packing Fraction (%):
100.00
Diameter Tolerance (inches):
±0.010
Length Tolerance (inches):
±0.030
Transmission (%):
35 - 45
Index of Refraction (nd) - Core:
1.58
Wavelength Range (nm):
350 - 1500
Transformation Temperature (°C):
704.00
Operating Temperature (°C):
454.00

Products

 Title   Compare   Stock Number   Price  Buy
25.4mm High Resolution Image Conduit with 12μm Fibers
76.2mm High Resolution Image Conduit with 12μm Fibers
152.4mm High Resolution Image Conduit with 12μm Fibers
304.8mm High Resolution Image Conduit with 12μm Fibers
25.4mm High Resolution Image Conduit with 24μm Fibers
76.2mm High Resolution Image Conduit with 24μm Fibers
152.4mm High Resolution Image Conduit with 24μm Fibers
304.8mm High Resolution Image Conduit with 24μm Fibers
25.4mm Standard Res Image Conduit with 25μm Fibers
76.2mm Standard Res Image Conduit with 25μm Fibers
152.4mm Standard Res Image Conduit with 25μm Fibers
304.8mm Standard Res Image Conduit with 25μm Fibers
25.4mm Standard Res Image Conduit with 50μm Fibers
76.2mm Standard Res Image Conduit with 50μm Fibers
152.4mm Standard Res Image Conduit with 50μm Fibers
304.8mm Standard Res Image Conduit with 50μm Fibers
25.4mm Standard Res Image Conduit with 100μm Fibers
76.2mm Standard Res Image Conduit with 100μm Fibers
152.4mm Standard Res Image Conduit with 100μm Fibers
304.8mm Standard Res Image Conduit with 100μm Fibers