Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
For applications requiring continuous zoom capabilities, our Zoom Inspection Microscope line offers the flexibility and ranges of magnification required to handle most requirements. Two 4:1 zoom objective magnifications are available, 0.75X to 3X and 2.5X to 10X. Utilizing different eyepieces, magnifications as high as 200X and as low as 7.5X can be obtained. Video capabilities available for each option. Fiber optic ring light guides are recommended illumination for these systems. Mounting for these zoom microscopes can be done via rack and pinion positioning. Image will be inverted.
Microscope Model | Working Distance | 10X Eyepiece |
15X Eyepiece |
20X Eyepiece |
|||
Mag. | FOV (mm) | Mag. | FOV (mm) | Mag. | FOV (mm) | ||
0.75X - 3X Visual | 60mm | 7.5X - 30X | 20 - 6 | 11.25X - 45X | 17 - 4.4 | 15X - 60X | 15.5 - 3.7 |
0.75X - 3X Visual / Video | 60mm | 7.5X - 30X | 20 - 6 | 11.25X - 45X | 17 - 4.4 | 15X - 60X | 15.5 - 3.7 |
2.5X - 10X Visual / Video | 36mm | 25X - 100X | 7.2 - 1.8 | 37.5X - 150X | 4.8 - 1.2 | 50X - 200X | 4 - 0.9 |
Microscope Model | Field of View | System Magnification | Working Distance |
0.75X - 3X Visual / Video | 8mm - 2mm | 36X - 144X | 60mm |
2.5X - 10X Visual / Video | 2.56mm - 0.64mm | 120X - 480X | 36mm |
Note: These specifications are for a system using a ½" sensor camera and a 15.1" monitor.
System #52-353 Includes | Stock No. |
Trinocular Microscope Body | #52-352 |
Hitachi KP-D20B Camera | #55-837 |
15.1" LCD Monitor | #56-522 |
Rack and Pinion Movement | #03-609 |
Standard Lab Base | #85-347 |
9" Vertical Post | #39-350 |
Y-C Cable (6 ft.) | #39-255 |
F.O. Illumination Source (110v) | #55-718 |
Fiber Optic Ring Guide | #54-175 |
Fiber Optic Adapter | #38-944 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act