eo_logo
 
Product added to cart

Edmund Optics® Power and Energy Detectors

#89-312

#89-312 #89-313 #89-590 +6
×

Edmund Optics® Power and Energy Detectors provide fast response times and accurate measurements for beam analysis. Versatile pyroelectric energy detectors with broadband coatings are optimized for low to high power densities. Photodetectors, thermopile detectors and volume absorbers can be used with a variety of laser powers ranging from the nanowatts to multi-kilowatts.

Products

 Type of Sensor   Wavelength Range (nm)   Noise Level   Maximum Incident Beam Power (W)   Compare   Stock Number   Price  Buy
Silicon 210 - 1080 10 pW 0.011
Silicon 420 - 1080 10 pW 0.3
Thermopile 190 - 20000 0.5 μW 3
Thermopile 190 - 20000 1 mW 15
Thermopile 190 - 20000 1 mW 50
Thermopile 190 - 20000 3 mW 110
Thermopile 190 - 20000 15 mW 300
Pyroelectric 190 - 20000 4 μJ 5
Pyroelectric 190 - 20000 4 μJ 5
Pyroelectric 190 - 20000 10 μJ 20

Product Details

Edmund Optics® Power and Energy Detectors feature high-performance pyroelectric infrared sensors and other detector technologies designed for accurate laser power and energy measurements across UV, visible, and IR spectra. These detectors are ideal for applications requiring precise monitoring of continuous-wave (CW), pulsed, or modulated laser output. These energy and power detectors have fast response times, are plug-and-play ready, and provide reliable readings across different wavelength bands and power ranges.

This detector family includes three core sensor types—silicon, thermopile, and pyroelectric—each optimized for specific measurement needs. Silicon detectors offer high sensitivity and fast response for low-power, visible to NIR CW lasers. Thermopile detectors provide a broadband, flat spectral response ideal for measuring average power from CW and high-power lasers, including in the mid-IR range. Pyroelectric detectors are designed for pulsed laser measurements, detecting rapid thermal changes for accurate energy readings. Choosing the right detector depends on your laser source and measurement goals, and Edmund Optics provides technical guidance and support to help you make the best selection.

Accessories

Title CompareStock Number  Price Buy
Pyroelectric Sensor Laser Damage Test Targets (Pack of 5) #15-270 €426,00   Request Quote
  • Contact Us
    ×
Pyroelectric Sensor Laser Damage Test Target #15-267 €104,00   Request Quote
  • 3-4 days
    ×