eo_logo
 
Product added to cart
Top Seller

Edmund Optics Lens Tissue - Commercial Grade

×
  • Premium Tissue Type 1 Class 1
  • Traditional MIL-SPEC Tissue
  • 100 Sheet 4" x 5" Booklet

Edmund Optics Lens Tissue - Commercial Grade sheets effectively wipe away any dirt without scratching an optic.  Made of traditional MIL-SPEC tissue, these are ideal for cleaning lenses and other glass surfaces. The tissue is utilized for industrial cleaning applications. Edmund Optics Lens Tissue - Commercial Grade meets Fed-Spec AA-50177, Type 1, Class 1 Physical and Chemical properties. The premium-grade tissue comes in a 100-sheet, 4” x 5” booklet.