eo_logo
 
Product added to cart

Edmund Optics® Laser Power and Energy Meters

#89-306

#89-306 Deluxe Power Meter #89-305 USB Power Meter #89-307
×
  • Premier Laser Power and Energy Meter Features Touch Screen Display
  • Deluxe Laser Power Meter Features Digital Display
  • USB Laser Power Meter Features Direct Interface to Computer
  • Edmund Optics Power and Energy Detectors Sold Separately

Edmund Optics® Laser Power and Energy Meters are offered in a range of models to meet different user requirements. The Premier Laser Power and Energy Meter reads all EO power and energy detectors and features a 640 x 480 resolution, 5.6” diagonal, color touch screen display. The Premier provides multiple real-time statistical functions such as standard deviation, RMS and PTP stability, and pulse number and repetition rate, along with the ability to save data directly to a USB key. The Deluxe Laser Power Meter is designed for use with thermopiles and optical detectors. The Deluxe’s ergonomic and low power design can last 670 hours on just four AA batteries, features a large 76 x 57mm display, and provides single-button access to all functions. The USB Laser Power Meter is also for use with thermopile and optical detectors and can be connected directly to a PC using the including software and the port powered-USB interface.

Note: Manuals are available for download for all models.

Common Specifications

Type of Sensor:

Products

 Note   Type   Computer Interface   Compare  Stock Number  Price Buy
EO Premier Power/Energy Meter Average Power, Single Shot Energy USB, USB Key, Ethernet, RS-232, Analog Output, External Trigger
EO Deluxe Power Meter Average Power None
EO USB Power/Energy Meter Average Power, Single Shot Energy USB 2.0

Resources

Filter

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

Beam Combining for Increased Power

When measuring minuscule particles, many advanced Life Science applications require more power than one laser produces.

View Now

Pockels Cell

Beam Quality and Strehl Ratio

There are several metrics used to describe the quality of a laser beam including the M2 factor, the beam parameter product, and power in the bucket

View Now

Laser Resonator Modes

The length of a laser resonator determines the laser’s resonator modes, or the electric field distributions that cause a standing wave in the cavity.

View Now

Simplifying Laser Alignment

Many challenges can arise when aligning a laser beam; knowing specific tips and tricks can help simplify the process. Learn more at Edmund Optics.

View Now

Aligning Mount for AdlOptica Beamshapers

Properly aligning the mechanical mount for AdlOptica laser beam shapers from Edmund Optics is critical for maximizing throughput and performance.

View Now

I am using my laser to________, what goggles can you recommend for my application?

Can I see the laser when using safety goggles?

Can I purchase laser safety stickers from Edmund Optics?

How to Align a Laser System

Join Chris Williams as he briefly explains the basics of how to align a laser system onto a target.

View Now

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

What makes laser optics different from normal optics?

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Laser

Laser Damage Threshold

Fundamentals of Lasers

Lasers can be used for a variety of applications. Learn how lasers work, different elements, and the differences between laser types at Edmund Optics.

View Now