eo_logo
 
Product added to cart

Compact LED Ring Lights

×

Compact LED Ring Lights provide the high-power illumination required in machine vision, biomedical, fluorescence, and strobing applications. Each LED module contains four M3 mounting holes on a 29mm diameter circle. The universal power supply, which accepts a 90 - 245V AC input, ships with clip-on adapters for the US, Europe, and UK. Through the DIN rail mountable DC current controller, LED intensity can be adjusted manually via a potentiometer or by supplying a 0 - 5V analog control input. The DC current controller is designed to deliver up to 400mA at 24V.

Note: #59-433 Universal Power Supply is required for operation. #63-343 Ring Light Heat Sink is recommended to maintain performance and optimize product lifetime.

Common Specifications

LED Lifetime (hours):
100,000
Type of Illumination:
LED Illuminator
Geometry:
Ring Light
Illumination Mode:
Strobed or Constant
Height (mm):
17.00
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-433
Europe: Not Available
Japan: #59-433
Korea: Not Available
China: #59-433
Mounting Threads:
(4) M3

Products

 Color   Wavelength (nm)  Dia. (mm)  Illumination Mode   Compare   Stock Number   Price  Buy
Red 630.00 70.80 Strobed or Constant
White - 74.20 Strobed or Constant

Accessories

Title CompareStock Number  Price Buy
Universal Power Supply 24V #59-433 €125,00   Request Quote
  • In Stock
    ×
LED Ring Light Heat Sink #63-343 Clearance €77,00   Request Quote
  • 3-4 days
    ×