eo_logo
 
Product added to cart

Coherent® Visible Laser Diode Modules

See More by Coherent®

Coherent® Visible Laser Diode Modules

Coherent® Visible Laser Diode Modules Coherent® Micro VLM™ Laser Diode - Line Option Coherent® Micro VLM™ Laser Diode Coherent® VHK™ Circular Beam Visible Laser Diode +1
×
  • Robust, High Quality Laser Diodes with Small Form Factor
  • 635nm and 670nm High Visibility Wavelengths
  • Sophisticated Electronic Design for Consistent Beam Properties

Coherent® Visible Laser Diode Modules feature a compact form factor to help users achieve space saving designs in systems that require a collimated light source. The simple design of these laser diodes allows for quick and efficient incorporation into a wide array of optical systems. A sophisticated electronic design aids in producing consistent laser power and beams. Coherent® Visible Laser Diode Modules with advanced AlignLock™ optical assembly technology provide a remarkable beam-pointing alignment of <4.3mrad, making these laser diodes a great choice for precision applications. These robust, compact laser diodes are typically used in machine vision, medical equipment, and many other industrial applications.

 

Note: Power Supply, sold separately, is required for operation.

Common Specifications

Type of Laser:
Diode
Color:
Red
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: #35-201
Japan: #59-099
Korea: #33-771
China: #59-099
Output Type:
Free Space
Operating Temperature (°C):
-10 to +40
Storage Temperature (°C):
-40 to +80

Products

 Wavelength (nm)   Output Power (mW)   Fan Angle (°)   Compare   Stock Number   Price  Buy
635.00 0.6 -
635.00 0.95 -
635.00 3 -
635.00 4.9 -
670.00 0.95 -
670.00 0.95 -
670.00 1.6 30.00
670.00 2.3 -
670.00 2.5 -
670.00 3.5 60.00
670.00 4 85.00
670.00 4.2 -
670.00 4.9 -

Technical Information

VLM™ High Quality Laser Diode Module - Micro Series
VLM™ High Quality Laser Diode Module - Micro Series
VLM™ High Quality Laser Diode Modules
VLM™ High Quality Laser Diode Modules