eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C, S, and T-Mount Cube and Plate Mounts

12.5mm x 17.5mm Plate S-Mount Holder

12.5mm x 17.5mm Plate S-Mount Holder S-Mount Aperture Lid
×
  • C, S, and T-Mount Solutions for Mounting Cube and Plate Beamsplitters, Filters, and Mirrors
  • Provides a 90° Mounting Interface
  • ¼ -20 and M6 Tapped Mounting Threads for English or Metric Based Systems

TECHSPEC® C, S, and T-Mount Cube and Plate Mounts allow for the integration of cube and plate optics into C, S, and T-Mount systems. These mounts feature four C, S, or T-Mount threaded apertures that can also act as connection points for other C, S, or T-Mount components. Either an M6 or 1/4-20 tapped hole is provided on the base for post mounting, making these mounts compatible with breadboard and benchtop systems. TECHSPEC C, S, and T-Mount Cube and Plate Mounts provide a 90° mounting interface ideal for placing beamsplitters, filters, and mirrors within a system. C, S, and T-Mount Aperture Caps are available to block light from unused openings and to protect the optic from dust and debris.

Note: #11-139 and #11-142 each include one S-Mount Aperture Cap (#11-137)

Common Specifications

Function:
Optic Mount (Fixed)

Products

 Thread Type   Type of Optics   Dimensions of Compatible Optics (mm)   Min. Thickness of Compatible Optics (mm)   Max. Thickness of Compatible Optics (mm)   Compare   Stock Number   Price  Buy
C-Mount Cube 25.0 Sq. 25.0 25.0
C-Mount Square 35.0 Sq. 1.0 1.0
C-Mount Square 35.0 Sq. 3.00 6.00
T-Mount Cube 40.0 Sq. 40.0 40.0
S-Mount Cube 12.5 Sq. 12.5 12.5
S-Mount Rectangular 12.5 x 17.6 1.0 3.0
T-Mount Cube 40.0 Sq. 40.0 40.0
T-Mount Rectangular 60.0 x 85.0 1.0 7.1
T-Mount Rectangular 60.0 x 85.0 1.0 4.73

Technical Information

Accessories

Title CompareStock Number  Price Buy
C-Mount Female Aperture Cap #55-245 €28,75 Qty 5+ €25,70   Request Quote
  • In Stock
    ×
C-Mount Male Aperture Cap #58-199 €16,00 Qty 10+ €14,20   Request Quote
  • 3-4 days
    ×
S-Mount Aperture Cap #11-137 €28,75 Qty 5+ €25,70   Request Quote
  • Contact Us
    ×
T-Mount Aperture Cap #66-037 €28,75 Qty 5+ €25,70   Request Quote
  • 3-4 days
    ×

Related Products