eo_logo
 
Product added to cart

Advanced Illumination Brightfield/Darkfield LED Ring Lights

See More by Advanced Illumination
×
  • Hybrid Diffuse Brightfield and Darkfield Illumination
  • Can Be Used Independently or Simultaneously
  • Fixed Intensity or Strobed Options

Advanced Illumination Brightfield/Darkfield LED Ring Lights offer a level of versatility not previously available. Two independently powered rings of LEDs provide darkfield and brightfield illumination. The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. The trigger input signal of the Advanced Illumination Brightfield/Darkfield LED Ring Light is CMOS/TTL compatible. The maximum trigger frequency is 30 Hz. 

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

Common Specifications

LED Lifetime (hours):
50,000
Number of LEDs:
64.00
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Diameter (mm):
100.00
Height (mm):
33.7
Inner Diameter (mm):
55.5
Outer Diameter (mm):
100.00
Working Distance (mm):
6 - 64
Maximum Trigger Frequency (Hz):
30.00
Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Mount:
Barrel Mount
Mounting Threads:
M4 x 4
Operating Temperature (°C):
0-65

Products

 Color   Wavelength (nm)  Dia. (mm)  Illumination Mode   Inner Diameter (mm)   Outer Diameter (mm)   Compare   Stock Number   Price  Buy
White - 100.00 Constant 55.5 100.00
Infrared 880.00 100.00 Constant 55.5 100.00

Accessories

Title CompareStock Number  Price Buy
4" and 5" LED Lights, Replacement Mounting Bracket #56-248 €42,00   Request Quote
  • 3-4 days
    ×
3" LED Ring Lights, Replacement Mounting Bracket #56-386 €42,00   Request Quote
  • 3-4 days
    ×
24V Power Supply with Tinned Leads #66-855 €95,00   Request Quote
  • In Stock
    ×
M25.5 x 0.5 Thread, Ring Light Filter Thread Adapter #56-523 Clearance €68,00   Request Quote
  • 3-4 days
    ×
M30.5 x 0.5 Thread, Ring Light Filter Thread Adapter #56-089 Clearance €68,00   Request Quote
  • 3-4 days
    ×
M34.5 x 0.5 Thread, Ring Light Filter Thread Adapter #56-090 Clearance €68,00   Request Quote
  • 3-4 days
    ×
M37.0 x 0.75 Thread, Ring Light Filter Thread Adapter #56-091 Clearance €68,00   Request Quote
  • 3-4 days
    ×
M39.0 x 0.5 Thread, Ring Light Filter Thread Adapter #56-092 Clearance €68,00   Request Quote
  • 3-4 days
    ×
M49.0 x 0.75 Thread, Ring Light Filter Thread Adapter #56-096 Clearance €68,00   Request Quote
  • 3-4 days
    ×
M43.0 x 0.75 Thread, Ring Light Filter Thread Adapter #56-094 Clearance €68,00   Request Quote
  • 3-4 days
    ×
M40.5 x 0.5 Thread, Ring Light Filter Thread Adapter #56-093 Clearance €68,00   Request Quote
  • In Stock
    ×
M58.0 x 0.75 Thread, Ring Light Filter Thread Adapter #56-098 Clearance €68,00   Request Quote
  • 3-4 days
    ×
M62.0 x 0.75 Thread, Ring Light Filter Thread Adapter #56-099 Clearance €68,00   Request Quote
  • 3-4 days
    ×
M72.0 x 0.75 Thread, Ring Light Filter Thread Adapter #56-100 Clearance €68,00   Request Quote
  • 3-4 days
    ×