Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

PeakPower High LDT Low GDD Ultrafast Mirrors

×
  • High Femtosecond Laser Damage Threshold exceeding 0.75J/cm2 for 25fs Pulse Duration at 920nm
  • > 99.5% Reflectivity with Near Zero Group Delay Dispersion
  • Ideal for Advanced Femtosecond Laser Applications

TECHSPEC® PeakPower High LDT Low GDD Ultrafast Mirrors utilize an innovative design approach to maximize laser damage threshold for ultrafast pulses. These mirrors boast a near 0fs2 GDD over a broad spectral bandwidth, making them suitable for the most demanding ultrafast applications. A 45° angle of incidence makes them perfectly suitable as turn mirrors in advanced ultrafast laser systems. TECHSPEC® PeakPower High LDT Low GDD Ultrafast Mirrors' high reflectivity ensures minimal loss while maintaining ultrashort pulse durations. The outstanding high laser damage threshold (LDT) values exceeding 0.75J/cm2 for 25fs Pulse Duration at 920nm for these mirrors ensures they will perform even under exceptionally high ultrafast pulse energies.