From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
Low Cost Nd:YAG Multi-Line Mirrors are cost-effective mirrors with excellent reflectivity at multiple Nd:YAG harmonic wavelengths. These mirrors feature fused silica substrates with >97% reflectivity at 266, 355, 532, and 1064nm.Featuring a 20 - 10 surface quality and an angle of incidence of 45°, these low-cost mirrors have an excellent cost to performance ratio in multi-line Nd:Yag applications. Low Cost Nd:YAG Multi-Line Mirrors are an ideal replacement for metallic coated mirrors in laser optical systems that require higher reflectivity.