Compatible with 8mm or ¼" (0.312") Fiber Illumination Ports
50,000 Hour Lifetime
Low Power Consumption
Advanced Illumination Fiber Optic Replacement LED Spot Lights are specially designed to replace fiber optic light guides for fiber optic illumination systems used in microscopes or machine vision applications. The compact spot lights will directly replace any ¼" (0.312") fiber light guide or can be used with our light guide adapters to replace large fiber bundles. Advanced Illumination Fiber Optic Replacement LED Spot Lights are available in blue, green, red, and white. These spot lights are ideal for use with our TECHSPEC® Telecentric Backlight Illuminator or In-Line Illumination Telecentric Lenses.
Note: Required 24V power supply #66-855 is sold separately. Units cannot be intensity controlled.