Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
TECHSPEC® Cage System Angle Adjustment Plates attach to standard mounting plates via angle brackets, and offer a range of angular positioning options. The fixed angle mounting plates feature M3 C’Bore holes positioned at 30° increments to introduce 30°, 60°, or 90° bends in the optical path. Swivel adapter plates are designed to be used in pairs, and enable continuous angle adjustment. #85-692 or #85-701 post adapter for 25mm plates serves as a joint between two swivel adapter plates. Suspending a tilt plate between two standard cage system plates allows an optic or mount to be tilted with respect to the optical axis.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
25mm ID Fixed Angle Mounting Plate | #85-617 | €42,75 Request Quote |
|
||
30mm ID Fixed Angle Mounting Plate | #85-622 | €53,00 Request Quote |
|
||
Continuous Angular Adjustment Plate | #85-650 | €42,75 Request Quote |
|
||
Tilt Plate with 120° C'bore Slot for Tilt Adjustment | #85-671 | €43,75 Request Quote |
|
||
Cage Plate Angle Bracket | #85-664 | €14,50 Request Quote |
|
||
Cage Plate Angle Bracket with M6 Mounting Hole | #85-665 | €14,50 Request Quote |
|
||
Cage Plate Angle Bracket with ¼-20 Mounting Hole | #85-666 | €14,50 Request Quote |
|
||
Swivel Adapter Plate for Continuous Angular Adjustment | #85-670 | €43,75 Request Quote |
|
||
25mm Cage Plate M6 Post Adapter Disk, 25mm Length | #85-692 | €32,25 Request Quote |
|
||
25mm Cage Plate ¼-20 Post Adapter Disk, 25mm Length | #85-701 | €32,25 Request Quote |
|
Maximize your application performance with the right products. View a quick video demonstration of TECHSPEC Cage System components: How to Build a Swivel Joint Assembly.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act