eo_logo
 
Product added to cart

Additive and Subtractive Dichroic Color Filters

Additive and Subtractive Dichroic Color Filters

×
  • High Saturation Dichroic Type
  • Matrix of Sizes and Sets
  • Precision Glass Substrate

Additive and Subtractive Dichroic Color Filters are dichroic filters ideal for machine vision and commonly used for color separation and contrast enhancement applications. Provided in unmounted versions, these filters are easily integrated into a variety of existing camera and illumination setups. In addition, dichroic filters provide wider fields of view not obtainable using narrow bandpass interference filters. Additive and Subtractive Dichroic Color Filters feature a precision glass substrate and are offered in a variety of sizes and sets. A complete set of these dichroic filters is available in a Pre-Loaded filter wheel.

Typical applications include photo enlargers, beam separation, and placing filters in front of an imaging lens to selectively isolate spectral regions/colors. 

Common Specifications

Thickness (mm):
2.00 Nominal
Dimensional Tolerance (mm):
±0.25
Clear Aperture (%):
≥85
Angle of Incidence (°):
0
Substrate:
Surface Quality:
80-50
Operating Temperature (°C):
<100

Products

Technical Information

Accessories

Title CompareStock Number  Price Buy
Red, Green & Blue, 12.5mm Diameter, Dichroic Filter Set #52-545 €62,50   Request Quote
  • In Stock
    ×
Cyan, Magenta & Yellow, 12.5mm Diameter, Dichroic Filter Set #52-548 €62,50   Request Quote
  • 3-4 days
    ×
Red, Green & Blue, 25mm Diameter, Dichroic Filter Set #52-546 €74,50   Request Quote
  • 3-4 days
    ×
Cyan, Magenta & Yellow, 25mm Diameter, Dichroic Filter Set #52-549 €74,50   Request Quote
  • Contact Us
    ×
Cyan, Magenta & Yellow, 50mm Diameter, Dichroic Filter Set #52-550 €106,00   Request Quote
  • 3-4 days
    ×
Red, Green & Blue, 50mm Diameter, Dichroic Filter Set #52-547 €106,00   Request Quote
  • Contact Us
    ×
Red, Green & Blue, 50mm Square, Dichroic Filter Set #46-140 €106,00   Request Quote
  • Contact Us
    ×
Cyan, Magenta & Yellow, 50mm Square, Dichroic Filter Set #46-141 €106,00   Request Quote
  • 3-4 days
    ×

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.