eo_logo
 
Product added to cart

2-Axis Adjustable Slits

2-Axis Adjustable Slits

2-Axis Adjustable Slits

×
  • Two Independently Adjustable Axes
  • Any Rectangular Slit Size up to 10 x 10mm
  • 50mm Outer Diameter for Ease of System Integration
 Title   Compare   Stock Number   Price  Buy
Two-Axis Adjustable Slit #29-312 €620,00   Request Quote  
  • 3-4 days
    ×
 

Two-Axis Adjustable Slits feature two independently adjustable mechanical levers for use in multi-axis beam shaping applications. The slits open evenly from fully closed to a 10 x 10mm square. Featuring a 50mm outer diameter, 10mm thickness, and two M2 mounting holes on its face, the Two-Axis Adjustable Slit can be easily integrated into benchtop optical applications. These slits are ideal for applications including light spectrophotometer image analysis, lensless imaging and multi axis beam shaping.