eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1550nm Laser Line Coated Fused Silica PCX Lenses

×
  • <0.25% Reflection at 1550nm
  • 5 - 50mm Diameters Available
  • 10 - 250mm EFL Designs Available
  • 405nm, 532nm, 633nm, and 1064nm V-Coated Options Offered

TECHSPEC® Laser Line Coated Fused Silica PCX Lenses are available in a variety of laser line V-Coat AR coating options. Designed for maximum throughput at the specified laser wavelength, these lenses are ideal for applications utilizing low power HeNe, Diode, and Nd:YAG laser sources. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components.

Common Specifications

Centering (arcmin):
≤1
Bevel:
Protective bevel as needed
Edges:
Fine Ground, Protective Bevel as Needed
Coating:
Laser V-Coat (1550nm)
Coating Specification:
Rabs <0.25% @ 1550nm
Substrate:
Fused Silica (Corning 7980)
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Design Wavelength DWL (nm):
587.6
Damage Threshold, By Design:
5 J/cm2 @ 1550nm, 10ns

Products

Dia. (mm) EFL (mm) BFL (mm)  Coating   Substrate   Compare   Stock Number   Price  Buy
5.00 10.00 8.63 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
5.00 15.00 13.83 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
5.00 20.00 18.97 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
5.00 25.00 23.97 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
6.00 12.00 10.63 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
6.00 21.00 19.63 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
6.00 24.00 22.63 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
6.00 36.00 34.63 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
9.00 12.00 9.26 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
9.00 18.00 15.94 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
9.00 27.00 25.63 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
9.00 36.00 34.63 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
12.00 18.00 15.26 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
12.00 25.00 22.31 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
12.00 30.00 27.56 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
12.00 36.00 34.29 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
12.00 50.00 48.01 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
12.00 100.00 98.33 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
25.00 38.00 33.03 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
25.00 50.00 46.00 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
25.00 60.00 56.92 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
25.00 75.00 71.96 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
25.00 100.00 97.40 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
25.00 125.00 122.65 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
25.00 150.00 147.86 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
25.00 200.00 198.02 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
50.00 75.00 66.43 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
50.00 100.00 93.84 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
50.00 150.00 145.20 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
50.00 200.00 195.19 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica
50.00 250.00 245.21 Laser V-Coat (1550nm)
Other Coating Options
×
Fused Silica

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.