Product added to cart

VISION 2022

  Get your free ticket here   |     Book a meeting with our experts   

Edmund Optics® is pleased to invite you to join us at our booth at VISION 2022 to learn more on how optics enable and shape the future.

Our product and application demonstrations will highlight imaging solutions for demanding applications, and our staff of experts will be on site to chat about your project and answer your questions.

Come and check out our newest products, demos, and more! Looking forward to seeing you in Stuttgart!

VISION 2022

4. - 6. October

 

Messe Stuttgart
Hall 10 | Booth D 50
PW Booth Edmund Optics
 

Product and Application Demonstrations

As technology and applications advance, the role of optics becomes more crucial to success. Our product demonstrations display how Edmund Optics’ optics are being used in forward-thinking applications while also providing manufacturing insights.

1000 Millimeters under the Sea

1.000 Millimetres Under the Sea

Winners of the Bronze-Level 2021 Vision Systems Design Innovators Award, the Cw Series Imaging lenses meet IPX7 and IPX9K IEC Ingress Protection Codes, and are waterproof in water up to 1m depth for 30 minutes. Come check our Cw "Aquarium" to see how these enses are ideal for applications including food, pharma, automotive, and security.

HotnCold

Hot 'n' Cold

Presenting Edmund Optics' newest imaging product highlight: Athermal Imaging Lenses! These imaging lenses utilize passive athermalization to mitigate the effects of thermal defocus in applications that are prone to temperature fluctuations such as farming inspection, earth monitoring, and aircraft cameras.

The Time is right

Telecentric: The Time is Right...

Want super high-resolution 20MP inspection lenses that can work with pixels < 3.45 µm and on sensors of up to 1.1"? Look no further than Edmund Optics' CobaltTL Telecentric Lenses! These lenses feature image and object-space telecentricity for the most demanding applications, as well as industry-leading fast f/#s from F/4.

 

Speak with Our Experts

Helge Vogt

Helge Vogt

Sales Director Europe

Greg Hollows

Greg Hollows

VP, Imaging Business Unit

Martin Weinacht

Martin Weinacht

Director of Engineering, EMEA

Dr. Boris Lange

Dr. Boris Lange

Imaging Manager Europe

Nicholas Sishka

Nicholas Sishka

Director, Imaging Product Development, Imaging Business Unit

Alexis Liagre

Alexis Liagre

Regional Sales Manager South West Europe

Sergio Mantecon

Sergio Mantecon

Regional Sales Manager South Europe

Dr. Sandra Dressler

Dr. Sandra Dressler

Regional Sales Manager UK & Ireland

Malik Önal

Malik Önal

Regional Sales Manager BeNeLux
Nick Sischka

Ramazan Ayhan

Solution Engineer

Tom Armspach-Young

Tom Armspach-Young

Sales Applications Engineer
Frank Steinborn

Frank Steinborn

Imaging Key Account Manager Europe

Many other Edmund Optics experts will be in attendance. Stop by to meet the full team!

PW Booth Edmund Optics
 

Presentation

Tuesday October 4th from 14:20 - 14:40 CEST

Pick your Optics: Standard Lenses, Custom Lenses - and is there something in between?

 

Presented by: Dr. Boris Lange, Imaging Manager Europe

 

What kind of performance increases are easy to achieve through quick modifications of already existing lens designs? Dr. Boris Lange guides us through the advantages of the “modified-standard” approach to lens design and how it compares to using standard optics or a full-custom solution.

 

Industrial VISION Days Stage, Hall 8 | C70
 

Imaging Solutions for Demanding Applications

A wide variety of Edmund Optics' portfolio of TECHSPEC® Imaging Lenses will be on display including our latest Cw Series, Athermal Lens models, and many more!

Ci Series Lenses
TECHSPEC Logo
Industrial Lenses
Ci Series Lenses
Learn More
Cw Series Lenses
TECHSPEC Logo
Waterproof
Cw Series Lenses
Learn More
Cr Series Lenses
TECHSPEC Logo
Stabilized
Cr Series Lenses
Learn More
Athermal Imaging Lenses
TECHSPEC Logo
Athermal
Athermal Imaging Lenses
Learn More