Infinity Photo-Optical Cinema Products are a specialized group of lenses specifically designed for Cinema Production. Marketed under the name Nelsonian Opticsâ„¢, they offer unique creative ability for advanced photographers and videographers for commercial, advertising, table-top, and special effects production. Infinity Photo Optical has taken its award winning designs from microscope tech and transformed them into an artistic tool expanding the possibilities of creative expression From Near to Infinity...
 Large global inventory of Infinity Photo-Optical products available for same-day shipping
 World-class 24-hour engineering support on these products via phone, chat, or email.
 Wide selection of complementary optical, optomechanical, and imaging components available
MikroMak-40mm-PetzVex-Bokeh
PetzVexâ„¢ 40 mm Wide Field/Macro Special Effect
Sony A7iii 40mm MikroMak Force Perspective
Sony A7iii 90mm MikroMak Tail Lights
Sony A7iii 125mm MikroMak Haddonfield Falls Rock
Sony A7iii 125mm MikroMak Philly Sunset
Sony A7iii with 125mm MikroMak Mushroom
Â