Sizes from <5mm to >150mm
Wide Variety of Optical Substrates
Anti-Reflective Coatings from the UV to IR
Superpolishing for RMS Surface Roughness <0.5Å
Edmund Optics® is a leading manufacturer of optical windows for both volume production and prototyping. A vast range of materials, sizes, and coatings provide options for nearly any optical application. Whether you need large volumes of anti-reflection-coated windows for production, small quantities of infrared windows for prototyping, or superpolished windows for precise laser applications, we have a solution for you. Our design and manufacturing experts are ready to support you throughout your entire development process. What can we make for you?
Window Manufacturing Capabilities | ||||
---|---|---|---|---|
Commercial | Precision | High Precision | Laser Grade | |
Dimensional Tolerance | +0/-0.100mm | +0/-0.025mm | +0/-0.010mm | +0/-0.010mm |
Thickness | ±0.100mm | ±0.050mm | ±0.010mm | ±0.010mm |
Clear Aperture | 80% | 90% | 90% | >90% |
Surface Flatness (P - V) | 1.0λ | λ/4 | λ/10 | λ/10 to λ/20 |
Bevel (face width @ 45 degrees) | <1.0mm | <0.5mm | <0.25mm | <0.25mm |
Surface Quality | 80-50 | 40-20 | 20-10 | 10-5 |
Sizes | >Micro | Standard | Large | Extra Large |
---|---|---|---|---|
Dimensions | <5mm | 5 - 75mm | 76 - 150mm | >150mm |
Available Substrates | ||||
---|---|---|---|---|
|
Understanding Optical Windows
Master the basics of optical windows including glass types, material properties, surface specifications, and coatings.
Over 900 Coating Designs from 120nm to 20µm
UV, Visible, NIR, SWIR, and LWIR Spectral Ranges
Single and Multi-Layer Anti-Reflection, Filter, Polarizing, and Metallic Designs
Hundreds of Stock and Custom Optical Coating Options
Contact our team of optical manufacturing engineers to ensure you receive windows that meet your specific needs within your budget.