✔ Compact Design for Easy Integration
✔ Diffraction Limited Performance at Design Beam Diameter
✔ AR Coated for Nd:YAG Laser Wavelengths: 355nm, 532nm and 1064nm
✔ 2-Element Galilean Design
✔ Custom Magnifications and Wavelengths Available
LCht (low cost high transmission) Fixed YAG Beam Expanders are simple 2-element, cost-effective solutions to beam expansion. In laser-based systems it’s often required to expand the beam diameter either to fill a desired aperture or to reduce the divergence in the system. The LCht Beam Expanders were designed with diffraction limited performance and cost effectiveness in mind. The simple Galilean designs and custom options available allow for many possibilities across various applications and OEM integration.
TECHSPEC® LCht Fixed YAG Beam Expanders | |||
---|---|---|---|
Magnification | 355nm | 532nm | 1064nm |
2X | #37-046 | #37-047 | #37-048 |
3X | #37-049 | #37-050 | #37-051 |
4X | #37-052 | #37-053 | #37-054 |
5X | #37-055 | #37-056 | #37-057 |
6X | #37-058 | #37-059 | #37-060 |
7X | #37-061 | #37-062 | #37-063 |
8X | #37-064 | #37-065 | #37-066 |
10X | #37-067 | #37-068 | #37-069 |