eo_logo
 
Product added to cart

USB Cameras

Custom and
Volume Manufacturing

Learn More

Filter
Basler ace2 Ultraviolet (UV) Cameras Basler ace2 Ultraviolet (UV) Cameras New
  • UV (200 – 400nm) Imaging Capabilities with 8.1MP, 2.3” Sensor Format
  • Compact Housing (29 x 29mm)
  • Framerates up to 67fps
  • Powerful Computer Vision Feature Set with Beyond Features
Corning® Varioptic® AF Explorer Autofocus Board Level Camera for Liquid Lenses Corning® Varioptic® AF Explorer Autofocus Board Level Camera for Liquid Lenses
  • Ideal for Evaluating and Exploring Liquid Lens Technology
  • Easily Driven via AF Lab Software over USB
  • Plug-and-Play With TECHSPEC® Liquid Lens Cx Series and M12 Lenses
Allied Vision Alvium USB 3.1 Cameras	Allied Vision Alvium USB 3.1 Cameras
Top Seller
  • Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
  • ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
  • Up to 24.60 MegaPixels, 1.2” Sensor Format
  • Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available
Basler ace2 USB 3.0 Cameras Basler ace2 USB 3.0 Cameras
  • USB 3.0 with SONY Pregius S Sensors up to 24MP and 160 fps
  • Proven Compact Housing (29 x 29mm)
  • Powerful Computer Vision Feature Set with Optional Beyond Features
  • Basler ace USB 3.0 Cameras Also Available
Teledyne Imaging FLIR/IIS Blackfly S USB 3.1 Cameras Teledyne Imaging FLIR/IIS Blackfly S USB 3.1 Cameras
Top Seller
  • Ultra-Compact Design
  • USB3 Vision and GenICam Compliant 
  • Includes Image Capture Software and Spinnaker SDK

FLIR Blackfly® S USB 3.1 Board Level Cameras - Front Teledyne Imaging FLIR/IIS Blackfly S USB 3.1 Board Level Cameras
  • USB3 Vision and GenICam Compliant
  • Ultra-Compact, 29 x 29 x 10mm, Board Level Cameras
  • Supports the Trigger-to-Image Reliability (T2IR) Framework
  • Fully Housed Versions Available

IDS Imaging uEye CP/XCP/SE USB3 Cameras IDS Imaging uEye CP/XCP/SE USB3 Cameras
Top Seller
  • Standard (SE), Compact (CP), and Ultra Compact (XCP) Housing Options Available
  • C-Mount with Large Format CMOS Sensors up to 1.1”
  • Up to 20.44MP Resolution with Framerates up to 396fps
IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras
  • Compact M12 (S-Mount) and C/CS-Mount Board Level Cameras
  • Integrated Liquid Lens Control
  • Software Based Autofocus Functionality
Pixelink® M-Series Microscopy Cameras Pixelink® M-Series Microscopy Cameras
  • High Resolution Sensors up to 20 MegaPixel
  • Pixelink® Capture Software Included
  • Compact Form Factor
  • Optional Three-Tier μScope Microscopy Software
Pixelink® USB 3.0 Autofocus Liquid Lens Board Level Cameras Pixelink® USB 3.0 Autofocus Liquid Lens Board Level Cameras
  • M12 S-Mount Board Level Cameras
  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
Teledyne Lumenera INFINITY8 Microscopy Cameras Teledyne Lumenera INFINITY8 Microscopy Cameras
  • Exceptional Low Light Sensitivity
  • Ideal for Life Sciences, Clinical, and Industrial Applications
  • Affordable Price Point with Included Microscopy Software

Teledyne Lumenera INFINITY5/3/2 Microscopy Cameras Teledyne Lumenera INFINITY5/3/2 Microscopy Cameras
  • Ideal for Life Sciences, Clinical, and Industrial Applications
  • USB or HDMI Video Output Options
  • Powerful Capture and Analysis Software Included
  • PC & Mac Compatibility

CamIR 1550nm NIR USB 3.1 Cameras CamIR 1550nm NIR USB 3.1 Cameras
Top Seller
  • 1550nm Designed Wavelength
  • Phosphor Coated Camera Sensor
  • Includes Camera, Cable, and Easy-to-Use Software
Basler ace USB 3.0 Cameras Basler ace USB 3.0 Cameras
Top Seller
  • High Speed USB 3.0 Interface
  • Ultra-Small Form Factor
  • Fully USB3 Vision Compliant
Basler PowerPack Microscopy Cameras Basler PowerPack Microscopy Cameras Clearance
  • High Performance Cameras Featuring State-of-the-Art CMOS Sensors
  • Professional Software for Image Acquisition and Analysis Included
  • Unique Advanced Image Enhancement and Color Adjustment Technology
EO Auto-Focus M12 S-Mount Lens Cameras EO Auto-Focus M12 S-Mount Lens Cameras
  • Accept Most Standard M12 S-Mount Imaging Lenses
  • 0.4 and 5.0 MegaPixel Options Available
  • Focus and Auto-Focus Available Through Included Software
IDS Imaging uEye LE/XLE Camera (C/CS - Mount, Full Housing, Front View) IDS Imaging uEye LE/XLE USB3.1 Cameras
  • Up to 8.0MP Resolution with Framerates up to 230fps
  • Board Level Options with C/CS-Mount or S-Mount Available
  • GenICam USB3 Vision Compliant
Teledyne Imaging FLIR/IIS Blackfly® USB 3.0 Cameras Teledyne Imaging FLIR/IIS Blackfly® USB 3.0 Cameras
  • Ultra-Compact Design
  • USB 3.0 Connectivity for Increased Image Transfer Rate
  • Includes Image Capture Software and FlyCapture2 SDK
  • GigE Versions Also Available

Teledyne Imaging FLIR/IIS Chameleon®3 Teledyne Imaging FLIR/IIS Chameleon®3
Top Seller
  • USB3 Connectivity
  • Lightweight Construction
  • Compact Design

FLIR Flea®3 USB 3.0 Cameras FLIR Flea®3 USB 3.0 Cameras
  • Compact 29 x 29 x 30mm Design
  • Captures Images at up to 150fps
  • Image Capture Software and ¼-20 Tripod Adapter are Included
  • GigE Models Also Available

Teledyne Imaging FLIR/IIS Grasshopper®3 Teledyne Imaging FLIR/IIS Grasshopper®3
Top Seller
  • Feature High Resolution, High Sensitivity Sensors
  • High Frame Rates Driven by USB 3.0 Interface
  • Includes Image Capture Software and SDK

Pixelink® USB 3.0 Autofocus Liquid Lens Cameras Pixelink® USB 3.0 Autofocus Liquid Lens Cameras
  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
  • Easy to Use USB 3.0 Interface
Pixelink® USB 3.0 Cameras (Full Housing) Pixelink® USB 3.0 Cameras
  • Resolutions Up to 20MP
  • Sensor Sizes from 1/2.5" to 1.1"
  • Right Angle Housing and Board Level Configurations Available
Allied Vision Alvium Right Angle USB 3.1 Cameras Allied Vision Alvium Right Angle USB 3.1 Cameras
  • Right Angle USB Port Orientation
  • Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
  • ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
  • Allied Vision Alvium USB 3.1 Cameras Also Available
JAI GO-X Cameras JAI GO-X Cameras New
  • Up to 12.3 MP Resolution
  • USB and GigE Versions Available
  • Longest Industry Warranty (6 Years)

USB Cameras are imaging cameras that use USB 2.0 or USB 3.0 technology to transfer image data. USB Cameras are designed to easily interface with dedicated computer systems by using the same USB technology that is found on most computers. The accessibility of USB technology in computer systems as well as the 480 Mb/s transfer rate of USB 2.0 makes USB Cameras ideal for many imaging applications. An increasing selection of USB 3.0 Cameras is also available with data transfer rates of up to 5 Gb/s.

Edmund Optics offers a variety of USB Cameras suited to meet many imaging needs. EO USB Cameras are available in both CMOS as well as CCD sensor types making them suitable across a larger range of applications. USB Cameras contain out-of-the-box functionality for quick setup and software is available to download for most models. USB Cameras using low power USB ports, such as on a laptop, may require a separate power supply for operation.

×