eo_logo
 
Product added to cart

Transmissive Diffraction Gratings

DUV Transmission Gratings Omega Optical DUV Transmission Gratings New
  • Designed for Deep Ultraviolet (DUV) Wavelengths between 190 - 400nm
  • High Performance in Harsh Environments
  • Multiple Diffraction Angles Available in 12.7 or 25mm Square Sizes
  • 2025 SPIE Prism Award Winning Product
LightSmyth™ Transmission Diffraction Gratings Coherent® LightSmyth™ Transmission Diffraction Gratings
  • High Diffraction Efficiency (>94% Absolute) and Low Scatter
  • Polarization Independent and Single Polarization Optimized Gratings
  • Robust Inorganic Materials for Superior Power Handling and Reliability
  • Designs for NIR Wavelengths between 800 - 1800nm
Transmission Gratings Transmission Gratings
  • Low Polarization Sensitivity
  • Ideal for In-Line Configurations
UV Transmission Gratings UV Transmission Gratings
  • Multiple Diffraction Angles Available
  • UV Grade Fused Silica Substrate
  • Ideal for Fixed Grating Applications
Transmission Grating Beamsplitters Transmission Grating Beamsplitters
  • Ideal for Laser Beam Division
  • Designed for 0 Degree AOI
  • Low Groove Density for Maximized Beam Separation

FAQ(s)

  What are diffraction gratings?
A diffraction grating separates polychromatic (or multiple wavelengths) light into its component wavelengths by diffraction. Diffraction is a process in which light incident to a surface with dimensions similar in size to its wavelength is dispersed at certain angles. These diffraction angles are dependent upon the wavelength of light. Thus, polychromatic light will have a separate diffraction angle for each individual wavelength. This difference in diffraction angle is what separates light into its component wavelengths.
×