Manual Stages and Slides | View All
![Crossed-Roller Bearing Linear Translation Stages (Standard-Top Model)](https://productimages.edmundoptics.com/7930.jpg?w=305&quality=80)
![TECHSPEC® components are designed, specified, or manufactured by Edmund Optics.](/Assets/images/logo-techspec-product.gif)
- Four Sizes Ranging from 30 x 30mm to 125 x 125mm
- English and Metric Hole Patterns Available
- Micrometer and Lead Screw Drive Options
- Easily Configured into X-Y and X-Y-Z Configurations
![Crossed-Roller Bearing Linear Translation Stages (Thru-Hole Model)](https://productimages.edmundoptics.com/7927.jpg?w=305&quality=80)
![TECHSPEC® components are designed, specified, or manufactured by Edmund Optics.](/Assets/images/logo-techspec-product.gif)
- Four Sizes Ranging from 30 x 30mm to 125 x 125mm
- Thru-Hole Design for Optical Path Transmission
- English and Metric Hole Patterns Available
- Micrometer and Lead Screw Drive Options
![Stainless Steel Extended Contact Ball Bearing Linear Translation Stages](https://productimages.edmundoptics.com/10696.jpg?w=305&quality=80)
- Stainless Steel Construction for up to 20kg Load Capacity
- Provides Excellent Temperature and Straight-Line Stability
- Compatible with all TECHSPEC Manual Stages
![Vertical Translation Stages](https://productimages.edmundoptics.com/7922.jpg?w=305&quality=80)
![TECHSPEC® components are designed, specified, or manufactured by Edmund Optics.](/Assets/images/logo-techspec-product.gif)
- Mechanically Compatible with our TECHSPEC® Stages
- Fine Micrometer Movement
- Locking Screw on Stages
![Rotary Stages](https://productimages.edmundoptics.com/2770.jpg?w=305&quality=80)
![TECHSPEC® components are designed, specified, or manufactured by Edmund Optics.](/Assets/images/logo-techspec-product.gif)
- Low Profile Design
- Precision Micrometer Drive
- Slide-Fit Guide System
- 360° Coarse Rotation, ±5° Total Fine Rotation
- Mechanically Compatible to Other TECHSPEC® Stages
- Locking Screw on All Stages
- Class 100 (ISO 5) Clean Room Compatible
![Tip-Tilt Stages](https://productimages.edmundoptics.com/8037.jpg?w=305&quality=80)
![TECHSPEC® components are designed, specified, or manufactured by Edmund Optics.](/Assets/images/logo-techspec-product.gif)
- Metric and English Hole Pattern Versions Available
- Tilt Control in Two Axes (Kinematic Movement)
- Precision Micrometer Drive
- Mechanically Compatible to Other TECHSPEC® Stages
![Goniometers](https://productimages.edmundoptics.com/7918.jpg?w=305&quality=80)
![TECHSPEC® components are designed, specified, or manufactured by Edmund Optics.](/Assets/images/logo-techspec-product.gif)
- Metric and English Hole Patterns Available
- Stackable for Two-Axis Rotation
- Mechanically Compatible with our TECHSPEC® Stages
![#12-694 assembled with either #12-692 or #12-693](https://productimages.edmundoptics.com/8449.jpg?w=305&quality=80)
![TECHSPEC® components are designed, specified, or manufactured by Edmund Optics.](/Assets/images/logo-techspec-product.gif)
- Compatible with Our TECHSPEC® Manual Translation Stages for Additional Axis Alignment
- ±12.5mm or ±35mm Travel in Both X and Y for Quick X-Y Positioning
- Universal Bottom Plate for Both English and Metric Breadboard Mounting
![High Load Capacity Dovetail Stages](https://productimages.edmundoptics.com/9309.jpg?w=305&quality=80)
![TECHSPEC® components are designed, specified, or manufactured by Edmund Optics.](/Assets/images/logo-techspec-product.gif)
- Compact Overall Size for System Integration
- Brass Construction for High Stiffness and up to 15kg Load Capacity
- Compatible with All TECHSPEC® Stages
![Metric Z-Axis Stages](https://productimages.edmundoptics.com/1423.jpg?w=305&quality=80)
- Fine Micrometer Movement
- Available in Four Sizes
- Black Anodized Aluminum
- Locking Knob
![Metric Rotary Stages](https://productimages.edmundoptics.com/4486.jpg?w=305&quality=80)
- Precision Micrometer Drive and Manual Drive Options
- 360° Coarse Rotation
- Micrometer Drive Models Provide ±5° Fine Rotation
- Black Anodized Aluminum Construction
![Metric Tilt Platform](https://productimages.edmundoptics.com/1986.jpg?w=305&quality=80)
- Tilt Control in Two Axes (±2.5°)
- Multiple Tapped and C’bored Holes for Easy Mounting
- Black Anodized Aluminum
![Metric Goniometers](https://productimages.edmundoptics.com/2137.jpg?w=305&quality=80)
- Stackable for Two-Axis Rotation
- Durable Brass Construction
- Dovetail Design with Vernier Scale
![Metric Lab Jacks](https://productimages.edmundoptics.com/1312.jpg?w=305&quality=80)
- Rugged, Black Anodized Aluminum Construction
- Fine Lead Screw for Precision Movement
- Large Adjustment Knob for Maximum Control
- Locking Knob to Secure Vertical Positioning
![32mm/1.25” Center drive stage and its X-Y-Z configuration](https://productimages.edmundoptics.com/1638.jpg?w=305&quality=80)
- Preloaded Ball Bearing Design for Low-Friction Linear Adjustment
- Solid-Top and Thru-Hole Versions
- English or Metric Micrometer Drive and Fine Screw Drive Available
- Stackable for 2-Axis or 3-Axis Movement
![32mm/1.25” Center drive stage and its X-Y-Z configuration](https://productimages.edmundoptics.com/1638.jpg?w=305&quality=80)
- Preloaded Ball Bearing Design for Low-Friction Linear Adjustment
- Solid-Top and Thru-Hole Versions
- English or Metric Micrometer Drive and Fine Screw Drive Available
- Stackable for 2-Axis or 3-Axis Movement
![Positioning Stages with Digital Micrometers](https://productimages.edmundoptics.com/1088.jpg?w=305&quality=80)
- 0.001mm Resolution Directly Readable Micrometer
- Readout in Inches or Millimeters
- Available with English or Metric Mounting Holes
![Linear Motion Ball Bearing Slides](https://productimages.edmundoptics.com/7673.jpg?w=305&quality=80)
- High Straight Line Accuracy
- Low Wear, Low Friction Sliding Motion
- Preloaded to Eliminate Wobble and Unwanted Play
![Linear-Rotary Positioning Stage](https://productimages.edmundoptics.com/1523.jpg?w=305&quality=80)
- Compact Stage with Both Linear and Rotary Positioning
- Linear Adjustment with a Fine Resolution Micrometer
- Coarse or Fine Rotary Adjustment
![Compact Rotary Stages](https://productimages.edmundoptics.com/1637.jpg?w=305&quality=80)
- Low Wear, Low Friction Movement with Coarse or Fine Adjustment
- 2 or 2.62" Diameter Stages with Tapped Mounting Holes
- Calibrated Dial with 12 Minute Vernier for Accurate Read-Out
![#13-773: 2.75" Dia. Heavy Load Rotary Stage, Metric](https://productimages.edmundoptics.com/10575.jpg?w=305&quality=80)
- Normal Load Capacity of 25lb (11.3kg) for heavy duty applications
- Precision Worm Gear Drive
- Compatible with Metric and English 5" Ball Stages
![Micro Manual Rotary Stage](https://productimages.edmundoptics.com/1936.jpg?w=305&quality=80)
- Small Footprint
- 17 Degrees of Fine Adjustment
- 360 Degrees of Coarse Adjustment
![Micro Manual Positioning Stages](https://productimages.edmundoptics.com/1536.jpg?w=305&quality=80)
- Two Micro Sizes Available
- Versions with Covered Rails
- Three Travel Selections
- X, XY, and XYZ Axis Models
![Micro Manual Goniometers](https://productimages.edmundoptics.com/8458.jpg?w=305&quality=80)
- Small Footprint
- Zero-Backlash Drive System
- 25mm or 42mm Radius Versions Stackable to Create 2-Axis Version
![Miniature Screw Drive Stages](https://productimages.edmundoptics.com/1972.jpg?w=305&quality=80)
- 8-32 or M4 Mounting Options Available
- Up to 19mm of Linear Travel
- Three-Start Screw Drive and Precision Lapped Surfaces for Smooth, Accurate Movement
![Leadscrew Drive Stages](https://productimages.edmundoptics.com/1405.jpg?w=305&quality=80)
- Locking Knobs for Secure Positioning
- 0.5mm Travel per Knob Rotation
- Available with up to 15mm Travel in X and Y with 12mm Travel in Z
![Rack and Pinion Stages](https://productimages.edmundoptics.com/1407.jpg?w=305&quality=80)
- Aluminum Stage with Brass Rack and Pinion
- 20mm Travel per Knob Rotation
- Scale Features 1mm Increments with Locking Lever
- Basic Rack and Pinion Stages Also Available
![Basic Rack and Pinion Stages](https://productimages.edmundoptics.com/1691.jpg?w=305&quality=80)
- Multiple Configurations Available
- High Load Capacity
- Ideal for Applications Requiring Long Travel
- Additional Rack and Pinion Stages Available
![X-Y-Z Positioning Movement](https://productimages.edmundoptics.com/6631.jpg?w=305&quality=80)
- 50mm Diameter Optical Mount
- Includes Durable Mounting Base
- Helical Rack and Pinion Drive Mechanism
![Long Travel Rack and Pinion Stages](https://productimages.edmundoptics.com/2371.jpg?w=305&quality=80)
![TECHSPEC® components are designed, specified, or manufactured by Edmund Optics.](/Assets/images/logo-techspec-product.gif)
- Carriers Feature One or Two Knobs, with English or Metric Mounting Hole Patterns
- Available with Both English and Metric Track Lengths
- Preassembled Common Carrier and Track Combinations are Available
- Vernier Scales of 0.01” or 0.1mm Resolution
![Dovetail Optical Rail Systems](https://productimages.edmundoptics.com/2923.jpg?w=305&quality=80)
- Wide Range of Carrier Length and Mounting Hole Options Available
- Low Profile Design with Smooth Movement
- Increased Stability and <1mrad Straight Line Accuracy
![Compact Optical Rail Systems](https://productimages.edmundoptics.com/1370.jpg?w=305&quality=80)
- Rails and Carriers Available
- Mount on English and Metric Breadboards
- Low Profile Design
![70mm Travel, X-Y Positioning Table, #39-930](https://productimages.edmundoptics.com/1897.jpg?w=305&quality=80)
- Available Options of 70mm (±35mm)and 200mm(±100mm)Travel in Both X and Y
- Ball Bearing or Rack and Pinion Movements for Fast Adjustment
- Solid Top Designs
Accessories for Manual Stages and Slides | View All
![Stage Adapter Plates and Accessories](https://productimages.edmundoptics.com/7926.jpg?w=305&quality=80)
![TECHSPEC® components are designed, specified, or manufactured by Edmund Optics.](/Assets/images/logo-techspec-product.gif)
- Compatible with 30mm, 40mm, 70mm and 125mm TECHSPEC® Crossed Roller Translation Stages
- Compatible with Rotary and Tip-Tilt TECHSPEC® Stages
- Used to Configure Stages into X-Y-Z Configurations
- Black Anodized Aluminum Construction
![Drive Mechanisms](https://productimages.edmundoptics.com/2532.jpg?w=305&quality=80)
- Micrometer, Fine Screw, Digital and Differential Options Available
- Compatible with our Ball Bearing Stages
![Zaber™ Linear Actuators](https://productimages.edmundoptics.com/6202.jpg?w=305&quality=80)
- Used to Automate Manual Stage Drives
- No Separate Controller Board or Driver Required
- 0.1μm Resolution
- Power Supply and Data Cable Sold as Separate Accessories
![Zaber™ High Accuracy Linear Actuators](https://productimages.edmundoptics.com/5323.jpg?w=305&quality=80)
- Miniature, Robust Design
- Integrated Motor and Controller
- Controlled Manually or via RS-232 Serial Interface
- Available with Integrated, 250 Counts per Revolution (CPR) Motor Mounted Encoder
![90° Angle Brackets](https://productimages.edmundoptics.com/1481.jpg?w=305&quality=80)
- Metric, English and Common Slotted Versions
- Standard ¼-20 or M6 x 1.0 Holes/Slots or AllSlots
- Large and Small Sizes
- Black Anodized Aluminum Construction
![Top Plates for Ball Bearing Stages and Slides](https://productimages.edmundoptics.com/2067.jpg?w=305&quality=80)
- Mounts English/Metric Post or Post Holders to Translation Stages
- Center ¼-20, M6 x 1.0 or M16 x 1.0 Threaded Hole
- Black Anodized Aluminum Construction
![Adapter Plates for Ball Bearing Stages and Slides](https://productimages.edmundoptics.com/1111.jpg?w=305&quality=80)
- Designed for Our Linear Positing Stages and Slides
- Centered ¼-20 Hole Enables Use with Posts and Post Holders
![Z-Axis Brackets for Ball Bearing Stages](https://productimages.edmundoptics.com/1239.jpg?w=305&quality=80)
- Combine Ball Bearing Stages into 3 Axis Positioning Systems
- Designs for 1.25, 1.75, 2.62, and 5" Stages
- Aluminum Construction with Black Anodized Finish
![Metric/English and English/Metric Adapter Plates](https://productimages.edmundoptics.com/1483.jpg?w=305&quality=80)
- Connects Metric/English Components to English/Metric Breadboards
- Standard ¼-20 or M6 x 1.0 Holes and Slots
- Center C’bore Can Be Used for ¼ or M6 S.H.C.S.
- Large and Small Sizes
- Black Anodized Aluminum Construction
![Ball-Point Hex Driver Sets](https://productimages.edmundoptics.com/2949.jpg?w=305&quality=80)
- English and Metric Driver Sets
- Up to 25° Angled Entry into Fasteners
- Ideal for use with the TECHSPEC® Cage System
![Socket Head Cap Screws](https://productimages.edmundoptics.com/4488.jpg?w=305&quality=80)
- Ideal for Use with Our English Sized Positioning Equipment
- A Broad Selection of Sizes Available
- 50 Pieces per Package
- Socket Head Cap Screw Kits Available
- Allen Wrenches Also Available
![Socket Head Cap Screw Kits](https://productimages.edmundoptics.com/3454.jpg?w=305&quality=80)
- English and Metric Kits Available
- Comes with Storage Case
- Comes with Most Popular Sizes and Lengths
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act