Unmounted Hollow Roof Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Redirecting Light in One Axis
- Hollow Design Minimizes Dispersion
- Replaces Solid Roof or Porro Prisms in Optical Assemblies
90° Specialty Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Splits Input Image Into Two Paths Separated by 180°
- Variety of Sizes and Broadband Coatings Available
- Additional Right Angle Prism Options Available
Hollow Retroreflectors
- Incident Light is Reflected Back to the Source
- Hollow Lightweight Design
- No Material Absorption or Chromatic Aberration
Mounted N-BK7 Corner Cube Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Incident Light is Reflected Back to the Source
- Useful for Surveying and Alignment
- ¼-20 Tapped Holes for Easy Mounting
- Also Available Unmounted
N-BK7 Corner Cube Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Incident Light is Reflected Back to the Source
- Down to 3 Arcsecond Beam Deviation
- Useful for Surveying and Alignment
- Also Available Mounted
UV Fused Silica Corner Cube Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Incident Light is Reflected Back to the Source
- Excellent Transmission in UV
- Useful for Surveying and Alignment
- Additional Corner Cube Retroreflectors Available
Replicated Hollow Metal Retroreflectors
- Monolithic Aluminum Construction
- Return Beam Accuracy Unaffected by Vibration
- Bare Gold Coated for High Reflectivity in the Infrared
- Low Profile Versions are Available
Mounted Fused Silica Corner Cube Retroreflectors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- ¼-20 Tapped Holes for Easy Mounting
- Excellent Transmission in the UV
- Useful for Surveying and Alignment
- Also Available Unmounted
Broadband Dielectric 90° Specialty Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Splits Input Image into Two Paths Separated by 180°
- >99% Average Reflectivity Over 400 – 750nm
- Additional Right Angle Prism and 90° Specialty Mirror Options Available