Product added to cart

Reflective Objectives

Custom and
Volume Manufacturing

Learn More

Filter
Adjustable ReflX™ Objectives Adjustable ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • Units Adjustable for Precision Alignment
  • Various Coating Options Available for Specific Wavelength Ranges
  • Finite Conjugate Design and RMS Threading Integrate Easily in Many Objective Setups
High Performance ReflX™ Objectives High Performance ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
  • Streamlined Tapered Design for Added Clearance at 45° AOI
  • Curved Spider Legs to Reduce Diffraction Effects
  • TECHSPEC® Reflx™ Objectives Available
ReflX™ Objectives ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Industry Leading 19 to 31mm Working Distance
  • EO Designed and Manufactured for Focusing or Imaging Applications
  • Actively Aligned for Optimal Performance
  • Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
  • TECHSPEC® High Performance ReflX™ Objectives Available 

Reflective Objectives are used in microscopy applications that require chromatic correction over broad spectral ranges. Reflective Objectives are microscope objectives that use two mirrors to form an image or focus a laser in a variety of imaging or laser applications. Reflective Objectives are high magnification solutions to applications in the ultraviolet, visible, or infrared. Reflective Objectives can also be coated for additional performance over a specific wavelength range or laser line.

Edmund Optics offers a variety of Reflective Objectives. Edmund Optics’ ReflX Objectives are available for a range of imaging or focusing applications. TECHSPEC ReflX™ Objectives are available in infinity-corrected or finite-conjugate designs. Typically, finite-conjugate objectives are used in imaging applications, while infinity-corrected objects are used in laser focusing. Additionally, TECHSPEC ReflX™ Objectives are coated for performance in the deep ultraviolet, ultraviolet, visible, or infrared. TECHSPEC Adjustable ReflX™ Objectives allow the centration of the internal mirrors to be adjusted, extended their operating life. TECHSPEC High Performance ReflX™ Objectives feature a tapered mechanical design, with a λ/4 peak-to-valley transmitted wavefront.

×