eo_logo
 
Product added to cart

Reflective Objectives and Beam Expanders

Reflective Objectives and Beam Expanders provide high performance without introducing chromatic aberration like transmissive objectives and beam expanders. Reflective Objectives are designed in two styles: infinity corrected and finite-conjugate. Infinity corrected objectives are ideal for laser focusing applications, while finite-conjugate styles are ideal for imaging applications. Reflective Beam Expanders provide beam expansion through the use of multiple mirrors, which have reflective coated surfaces, allowing for their use with ultrafast lasers. Due to the intrinsically low GDD of the metallic coating, and the reflective nature of the components, Reflective Objectives and Beam Expanders are ideal for expanding and focusing ultrafast laser pulses.

Edmund Optics designs and manufactures Reflective Objectives and Beam Expanders onsite. TECHSPEC® ReflX™ Objectives with finite or infinite conjugate styles can be used to focus broadband or multiple lasers to a single point. Our TECHSPEC® Monolithic Reflective Beam Expanders (Mark I), patent pending, are available with multiple metallic coatings and feature an innovative, space-saving design, which ensures high precision with minimal wavefront distortion. Custom low GDD dielectric coatings are available for high-power ultrafast applications.

ReflX™ Objectives ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Industry Leading 19 to 31mm Working Distance
  • EO Designed and Manufactured for Focusing or Imaging Applications
  • Actively Aligned for Optimal Performance
  • Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
  • TECHSPEC® High Performance ReflX™ Objectives Available 
High Performance ReflX™ Objectives High Performance ReflX™ Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
  • Streamlined Tapered Design for Added Clearance at 45° AOI
  • Curved Spider Legs to Reduce Diffraction Effects
  • TECHSPEC® Reflx™ Objectives Available
Canopus® Reflective Beam Expanders Canopus® Reflective Beam Expanders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • HR Coated for UV, Visible, and IR Applications from 250nm to 10μm
  • Multiple Reflective Magnifications from 2X to 5X
  • Monolithic Design for Reduced Thermal Effects and Simplified Alignment
  • Manufactured Using Patented Diamond Turning Technique
×