Product added to cart

IR Assemblies

Custom and
Volume Manufacturing

Learn More

Lightpath® Thermal Imaging Assemblies Lightpath® Thermal Imaging Assemblies
  • Precision Molded Chalcogenide Lenses
  • Compact Designs for Thermal Imaging Cameras
  • Focal Lengths from 2.7 to 24mm
High Performance Microdisplay Eyepiece High Performance Microdisplay Eyepiece
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Compact COTS Assembly
  • Compatible with up to 24.59mm Diagonal Microdisplay (SXGA)
  • Compatible with Large Rubber Eyeguard, #60-099
SWIR Series Fixed Focal Length Lenses SWIR Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • 4/3", C-Mount, M42, F-Mount Lens
  • Up to 3 MegaPixels, 10µm Pixel Size Sensors
  • Designed and Optimized for SWIR (900-1700nm) InGaAs Sensors
  • 25mm to 100mm Focal Length
×